Automotive Hall Sensor Rotary Encoder
TIDA-00480
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Key Document
- TIDA-00480 Design Considerations
(PDF 206 KB)
09 Mar 2015
Description
This is an incremental rotary encoder that uses contactless magnetic sensing to detect rotational speed and direction. The two Hall Effect sensors measure the 66-pole ring magnet and output two signals in quadrature. This automotive-qualified solution is a low-cost and far more reliable alternative to conventional mechanical contact-based encoders, as it uses solid-state sensing that is immune to physical wear, dirt, corrosion, and RF noise.
Features
- Extremely simple, reliable, and low-cost
- Greater design flexibility and ESD immunity, over mechanical encoder modules
- 66-pole magnet provides 132 detections per 360° of rotation (1 per 2.7°)
- >20kHz Hall Effect sensor bandwidth provides low 15µs latency
- Digital sensing and digital signaling offer noise immunity
- Automotive qualified to AEC-Q100
See the Important Notice and Disclaimer covering reference designs and other TI resources.