65W High-efficiency CoC-5 tier2/DOE Level VI AC Adapter
TIDA-00519
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This is a high efficiency 65W AC/DC design for a Universal input (85Vac to 265Vac) to 19.5V @3.33A output exceeding CoC-5 Tier2 and DOE Level VI requirements for external power supplies using the LM5023 Quasi-Resontant Flyback Controller with UCC24630 Synchronous Rectification Controller and CSD19531Q5A MOSFET.  Additionally the LM8364 reset controller is used to provide input line AC UVLO protection.

As seen at APEC

Features
  • 91.49% @115V, 89.81% @230V 4-point average efficiency
  • 83.14% @120V, 82.24% @230V 10% load efficiency 
  • 59mW No-load Power consumption 59mW at high line (230V) 
  • Fast turn-on time
  • 75mV output ripple
  • AC line input UVLO protection

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD19531Q5A  100V, N ch NexFET MOSFETâ„¢, single SON5x6, 6.4mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LM5023  AC-DC quasi-Resonant current mode PWM controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
LM8364  Active-low voltage monitor with low quiescent current & 2.5% threshold accuracy  Power management  Sample & Buy Not Available
UCC24630  Synchronous rectifier controller With Ultra Low Standby current  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD19531Q5A VSONP (DQJ)| 8 Download
LM5023 Download Download
LM8364 Download Download
UCC24630 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 1087 12 Dec 2016
Design files (3)
Title Type Size (KB) Date
ZIP 232 04 Mar 2015
PDF 134 04 Mar 2015
PDF 927 04 Mar 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles