UPOE High-Efficiency Flyback Converter (19V/2.3A) for Forced 4-Pair PoE PD Apps Reference Design
TIDA-00539
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

TIDA-00539 uses two TPS2378 PD controllers for a forced 4-pair UPOE solution to 51W non-standard PoE PD applications. It incorportates the UCC2897A controller in a high-efficiency, great transient response (driven) synch flyback converter capble of 19V at 2.3A.

Features
  • Forced 4-Pair UPOE (51W)
  • 93% high efficiency (converter only)
  • Test Report is Included
  • Evaluation Board can be purchased

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-00539.1
(Output Voltage 1)
Vin (Min) (V)42.5
Vin (Max) (V)57
Vout (Nom) (V)19
Iout (Max) (A)2.3
Output Power (W)43.7
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Synchronous
POE
Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS2378EVM-602 :
Dual TPS2378 PoE PD for Forced UPOE 51W High Power Four-Pair PoE Applications

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18504Q5A  40V, N ch NexFET MOSFETâ„¢, single SON5x6, 6.6mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TPS2378  IEEE 802.3at PoE High-Power PD interface with AUX Control  Power over Ethernet (PoE) ICs  Sample & Buy View Design Kits & Evaluation Modules
UCC2897A  110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18504Q5A VSONP (DQJ)| 8 Download Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
TPS2378 Download
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 519 20 May 2015
Design files (3)
Title Type Size (KB) Date
ZIP 2922 20 May 2015
PDF 252 20 May 2015
PDF 293 20 May 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles