TIDA-00570

High Speed DLP Sub-system for Industrial 3D Printing and Digital Lithography Reference Design

TIDA-00570

Design files

Overview

The High Speed DLP® Sub-system Reference Design provides system-level DLP development board designs for industrial Digital Lithography and 3D Printing applications that require high resolution, superior speed and production reliability. The system design offers maximum throughput by integrating the highest resolution DLP digital micromirror device, DLP9000X, and the fastest digital controller, DLPC910. With more than 4 million micromirrors (WQXGA resolution), this combination enables continual streaming data rates greater than 60 Giga-bits per second (Gbps). The DLPC910 digital controller also offers designers advanced pixel control with random row addressing in addition to full frame input. This added flexibility enables diverse architectures for industrial, medical, security, telecom, and instrumentation applications.

Features
  • Up to 14,989 Hz binary pattern display rate
  • Data streaming rates >60 Gbps
  • 64-Bit LVDS Data Bus into the DLPC910 Controller
  • Reliable High Speed DDR LVDS DMD Data Bus
  • Large 0.9” diagonal micromirror array switches more light
  • DLP9000X DMD internal mirror control circuits require fewer parts
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAT3A.PDF (722 K)

Reference design overview and verified performance test data

TIDRHN5.ZIP (363 K)

Detailed schematic diagram for design layout and components

TIDRHN6.ZIP (403 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRHN7.ZIP (544 K)

Detailed overview of design layout for component placement

TIDRHN9.ZIP (3065 K)

Files used for 3D models or 2D drawings of IC components

TIDRHO0.ZIP (571 K)

Files used for 3D models or 2D drawings of IC components

TIDCB32.ZIP (1389 K)

Design file that contains information on physical board layer of design PCB

TIDRHN8.ZIP (1596 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA21026V, bi-directional, high-precision current sense amplifier

Data sheet: PDF | HTML
Buck converters (integrated switch)

TPS5452117V Input, 5A Synchronous Step-Down Converter

Data sheet: PDF
Direction-controlled voltage translators

SN74AVC4T7744-bit dual-supply bus transceiver with configurable voltage-level shifting and 3-state outputs

Data sheet: PDF | HTML
ESD & surge protection ICs

TPD2E2U06Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode with 5.5-A 8/20-uS surge rating for USB 2.0

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74AUP1G06Single 0.8-V to 3.6-V low power inverter with open-drain outputs

Data sheet: PDF | HTML
LCD & OLED display power & drivers

TPS651454-CH LCD Bias w/ Fully Int. Pos. Charge Pump, 3.3V LDO Contr., 0.96A Min. Boost Ilim & Fault Detect

Data sheet: PDF | HTML
NAND gates

SN74AUP1G00Single 1-input, 0.8-V to 3.6-V low power NAND gate

Data sheet: PDF | HTML
Near-UV products (400 to 420 nm)

DLP9000XDLP® 0.90 High Speed WQXGA Type A DMD

Data sheet: PDF | HTML
Near-UV products (400 to 420 nm)

DLPC910Digital controller for DLP6500FLQ, DLP6500FYE & DLP9000X/9000XUV digital micromirror devices<

Data sheet: PDF
Near-UV products (400 to 420 nm)

DLPR910DLPR910 Configuration PROM for DLPC910

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74AUP1G07Single 0.8-V to 3.6-V low power buffer with open-drain outputs

Data sheet: PDF | HTML
Supervisor & reset ICs

TL7712ASingle-supply supervisor for 12-V systems with programmable delay time

Data sheet: PDF | HTML
Supervisor & reset ICs

TPS3838Active-low, open-drain, nano-power supervisors with manual reset

Data sheet: PDF | HTML
UV products (< 400 nm)

DLP9000XUVDLP® 0.90 High Speed WQXGA UV Type A DMD

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide TIDA-00570 Test Results (Rev. A) Aug. 01, 2017
Technical article Three fast facts about our fastest, highest resolution chipset for industrial applications Oct. 07, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos