TIDA-00573

Automotive 4-Channel Class D Amplifier Reference Design for Head Unit

TIDA-00573

Design files

Overview

The TIDA-00573 reference design provides a Class D based amplifier solution that allows it to be evaluated in the form factor of a typical Class AB amplifier.  The design is optimized to mitigate thermals associated with audio amplifiers and to minimize switching noises associated with Class D amplifiers.  This design is comprised of two parts.  The 1st highlights the audio amplifier module while the 2nd highlights the circuitry needed to incorporate it into a base board.  The pair of boards allows stand-alone performance testing of the design.

Features
  • Able to withstand load-dump conditions
  • Size/Space optimized design
  • CISPR-25 tested EMI
  • Able to withstand Start/Stop operation down to 5.6V
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB81.PDF (3598 K)

Reference design overview and verified performance test data

TIDRK82.ZIP (748 K)

Detailed schematic diagram for design layout and components

TIDRK83.ZIP (210 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRK84.ZIP (287 K)

Detailed overview of design layout for component placement

TIDRK86.ZIP (2600 K)

Detailed overview of design layout for component placement

TIDRK88.ZIP (1569 K)

Files used for 3D models or 2D drawings of IC components

TIDCBR1.ZIP (2608 K)

Design file that contains information on physical board layer of design PCB

TIDRK87.ZIP (1581 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Speaker amps

TAS5404-Q1Automotive, 26-W, 4-ch, 6- to 18-V analog SE input Class-D audio amplifier w/ I2C diag & load dump

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TL760M33-Q1Automotive 500-mA, 26-V, high-accuracy, low-dropout voltage regulator

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Automotive 4-Channel Class D Amplifier for Head Unit Design Guide Dec. 04, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos