TIDA-00576

Full HD 1080p Projection Display Reference Design using DLP Pico Technology

TIDA-00576

Design files

Overview

This reference design, featuring the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset and implemented in the DLP LightCrafter Display 4710 evaluation module (EVM), enables use of full HD resolution for projection display applications such as accessory projectors, screenless displays, interactive displays, wearables (including head mounted displays), signage, industrial and medical displays. The chipset used in the design is comprised of DLP4710 (.47 1080p) DMD, DLPC3439 display controller and DLPA3005 PMIC/LED driver.

Features
  • Reference design for the DLP Pico 0.47-inch TRP Full-HD 1080p display chipset comprising of DLP4710 DMD, DLPC3439 controller and fully integrated DLPA3005 PMIC/LED driver.
  • Reference design implemented and tested on an EVM which includes a production ready optical engine with programmable LED driver ( 1- 12 amp) for RGB LEDs.
  • Reference design includes detailed schematic, gerbers, BOM, user guides, and software to enable quick and easy integration of DLP Full HD projection display into virtually any system.

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU989.PDF (404 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDREW6.PDF (300 K)

Detailed schematic diagram for design layout and components

TIDREW7.PDF (267 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDREW8A.PDF (1162 K)

Detailed overview of design layout for component placement

TIDCAB8.ZIP (2627 K)

Design file that contains information on physical board layer of design PCB

TIDREW9.ZIP (338 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

≤ 0.47-in array pico products

DLP4710DLP® 0.47 1080p DMD

Data sheet: PDF | HTML
≤ 0.47-in array pico products

DLPA3005PMIC/LED Driver for DLP4710 (0.47 1080p DMD)

Data sheet: PDF | HTML
≤ 0.47-in array pico products

DLPC3439DLP® Display Controller for DLP4710 (0.47 1080p) DMD

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report TIDA-00576 Test Results May 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos