Full HD 1080p Projection Display Reference Design using DLP Pico Technology
TIDA-00576
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Description
This reference design, featuring the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset and implemented in the DLP LightCrafter Display 4710 evaluation module (EVM), enables use of full HD resolution for projection display applications such as accessory projectors, screenless displays, interactive displays, wearables (including head mounted displays), signage, industrial and medical displays. The chipset used in the design is comprised of DLP4710 (.47 1080p) DMD, DLPC3439 display controller and DLPA3005 PMIC/LED driver.
Features
- Reference design for the DLP Pico 0.47-inch TRP Full-HD 1080p display chipset comprising of DLP4710 DMD, DLPC3439 controller and fully integrated DLPA3005 PMIC/LED driver.
- Reference design implemented and tested on an EVM which includes a production ready optical engine with programmable LED driver ( 1- 12 amp) for RGB LEDs.
- Reference design includes detailed schematic, gerbers, BOM, user guides, and software to enable quick and easy integration of DLP Full HD projection display into virtually any system.
See the Important Notice and Disclaimer covering reference designs and other TI resources.