TIDA-00617

Class 4 High-Efficiency Driven Flyback Converter (5V/5A) for PoE PD Applications Reference Design

TIDA-00617

Design files

Overview

The TIDA-00617 reference design uses the TPS23751 PoE PD controller in a high effciency (driven) synch flyback converter capable of 5V at 5A.

Features
  • Ethernet Alliance certified for receiving Class 4 power
  • IEEE802.3.at compliant
  • 93% high efficiency (converter only)
  • Test Report is Included
Output voltage options TIDA-00617.1
Vin (Min) (V) 21.6
Vin (Max) (V) 57
Vout (Nom) (V) 5
Iout (Max) (A) 5
Output Power (W) 25
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Synchronous^POE
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA99.PDF (1070 K)

Reference design overview and verified performance test data

TIDRFV9.PDF (111 K)

Detailed schematic diagram for design layout and components

TIDRFW0.PDF (253 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFZ8.PDF (2617 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Powered devices

TPS23751IEEE 802.3at PoE interface with flyback DC-DC controller

Data sheet: PDF | HTML
MOSFETs

CSD18504Q5A40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.6 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Design guide TIDA-00617 Test Results Jul. 07, 2015
Technical article Maximizing PoE PD efficiency on a budget PDF | HTML Nov. 10, 2015
Technical article Power over Ethernet: New applications every day PDF | HTML Oct. 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos