TIDA-00623

Small 5W Wireless Power Transmitter Reference Design

TIDA-00623

Design files

Overview

The TIDA-00623 wireless power reference design is a practical layout in a compact 1 sq inch area. The solution uses the bq500511 digital chip and bq50002 analog front end Gen3 transmitter solution, combined to provide ease of use and product quality with a cost competitive solution.  The design can be used as a starting point or prototype design for customer applications  such as personal electronics, industrial and medical systems.

Features
  • 5W Wireless Power Transmitter
  • 1 sq in ckt layout area, 28mm diameter solution
  • Conforms to Wireless Power Consortium V1.2 Type A5 and A11 Tranmitter Specification
  • Low Cost Two IC solution
  • Low System Standby Power during Ping. Only 30 mW
  • 75% Peak System Efficiency
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAR1.PDF (680 K)

Reference design overview and verified performance test data

TIDRIH5.PDF (37 K)

Detailed schematic diagram for design layout and components

TIDRIH6.PDF (90 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRIH7.PDF (190 K)

Detailed overview of design layout for component placement

TIDRIH9.ZIP (533 K)

Files used for 3D models or 2D drawings of IC components

TIDCBB3.ZIP (433 K)

Design file that contains information on physical board layer of design PCB

TIDRIH8.PDF (1265 K)

PCB layer plot file used for generating PCB design layout

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide TIDA-00623 Test Results Sep. 24, 2015
Technical article Your secret weapon to integrated 5W wireless charging Nov. 19, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos