TI USB Type-C Dock Reference Design
TIDA-00630
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The Type-C Dock Board is designed to help evaluate Type-C Dock implementations with video and charging support.  The Type-C Dock offers data and video port expansion and a charging capability for Type-C systems that support USB PD/Alternate mode protocol.  The dock comes with three downstream facing ports: two Type C DFP only ports with max of 5V@3A VBUS power, one Type-A DFP port with BC1.2 support.  A DisplayPort connector is also provided for video sink connection: A direct connect to a DisplayPort monitor, connection to a MST HUB or a DP protocol converter to a monitor.

Features
  • Powered by 20V DC IN
  • Includes a USB3 hub TUSB8041 for USB port expansion purposes
  • The dock provides a mini DP source connector for connecting to a DisplayPort sink, a protocol converter or a hub
  • Several LEDs are provided for easier debug purposes
  • DIP Switches are provided for configuration purposes

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (16)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17309Q3  30V, N ch NexFET MOSFET™, single SON3x3, 6.3mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
CSD87330Q3D  30V, Nch synchronous buck NexFET MOSFET™, SON3x3 PowerBlock, 20A  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
CSD87331Q3D  30V, Nch synchronous buck NexFET MOSFET™, SON3x3 PowerBlock, 15A  MOSFETs  Sample & Buy Not Available
HD3SS2522  10Gbps USB 3.1 Type-C MUX with DFP Controller  USB ICs  Sample & Buy Not Available
HD3SS460  4x6-channel USB Type-C™ Alternate Mode mux/demux  USB ICs  Sample & Buy View Design Kits & Evaluation Modules
LM25119  4.5-42V Wide Vin, Current Mode Dual Synchronous Buck Controller  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPD4E05U06  4-channel ultra-low-capacitance IEC ESD protection diode  Circuit protection ICs  Sample & Buy View Design Kits & Evaluation Modules
TPD6E05U06  6-channel Ultra-low-capacitance IEC ESD protection diodes  Circuit protection ICs  Sample & Buy View Design Kits & Evaluation Modules
TPS2001C  2.0A, 4.5-5.5V USB power switch, active-high enable, output discharge  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS2046B  Current-limited power-distribution switches  Power management  Sample & Buy Not Available
TPS2546  USB charging port controller with CDP/SDP auto swtich and 2.5A power switch with load detection  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS2559  1.2-4.7A, adjustable ILIMIT 2.5-6.5V, active-high enable, 13 mOhm power switch  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS53318  High-Efficiency 8-A Synchronous Buck Converter with Eco-mode ™  Step-down (buck) regulators  Sample & Buy Not Available
TPS65982  USB Type-C™ and USB PD controller power switch and high-speed multiplexer  USB ICs  Sample & Buy View Design Kits & Evaluation Modules
TPS7A8101  1-A, high-PSRR, adjustable ultra-low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TUSB8041  4-port 5-Gbps SuperSpeed USB 3.0 hub  USB ICs  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD17309Q3 VSON-CLIP (DQG)| 8 Download Download
CSD87330Q3D LSON-CLIP (DQZ)| 8 Download -
CSD87331Q3D LSON-CLIP (DQZ)| 8 Download -
HD3SS460 Download Download
Download
LM25119 Download Download
TPD4E05U06 Download Download
TPD6E05U06 Download -
TPS2001C Download Download
Download Download
TPS2046B Download Download
TPS2546 Download Download
TPS2559 Download Download
TPS53318 Download
TPS65982 Download
(ZQZ) | 96 Download -
TPS7A8101 Download Download
TUSB8041 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Design files (5)
Title Type Size (KB) Date
ZIP 971 23 Jul 2015
PDF 4256 23 Jul 2015
PDF 737 23 Jul 2015
PDF 231 23 Jul 2015
PDF 416 23 Jul 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles