4.4 V to 30 V, 15 A, High Performance Brushless DC Drone Propeller Controller Reference Design
TIDA-00643
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00643 reference design is a 4.4 to 30 V brushless DC motor controller for high power drones, quadcopter, propeller, fan, and pump applications. It uses the Texas Instrument’s DRV8305 brushless DC motor gate driver, CSD17573Q5B 30V NexFET power MOSFETs, TPD4E05U06 TVS protection IC, C2000 motor control MCU, and LMR16006 3.3 V buck converter. It utilizes InstaSPINTM-FOC for sensorless field oriented motor control and commands the motor speed through an external reference signal from a central controller. This design is focused on demonstrating a highly efficient and high power BLDC motor system.

Features
  • 4.4 to 30 V input voltage range
  • 15 A RMS, 23 A peak output current capability
  • Ultra small form factor (L x W): 2.2" x 1.0"
  • Onboard 3.3 V, 0.6 A buck converter
  • Motor control through InstaSPIN-FOC sensorless field oriented control
  • Wide array of system protection features included MOSFET overcurrent and supply undervoltage protection

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17573Q5B  30V, N ch NexFET MOSFETâ„¢, single SON5x6, 1.45mOhm  MOSFETs  Sample & Buy Not Available
DRV8305  45-V max 3-phase smart gate driver with current shunt amplifiers & SPI   Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
LMR16006  SIMPLE SWITCHER® 4V to 60V, 600mA Step-Down Regulator with Low Iq  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28027F  C2000â„¢ 32-bit MCU with 60 MHz, 64 KB Flash, InstaSPIN-FOC  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TPD4E05U06  4-channel ultra-low-capacitance IEC ESD protection diode  Circuit protection ICs  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD17573Q5B VSON-CLIP (DNK)| 8 Download
DRV8305 Download Download
LMR16006 Download Download
TMS320F28027F Download Download
TPD4E05U06 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 14975 09 Sep 2015
Design files (6)
Title Type Size (KB) Date
ZIP 1290 28 Sep 2015
ZIP 411 28 Sep 2015
PDF 1296 28 Sep 2015
PDF 201 28 Sep 2015
PDF 218 28 Sep 2015
PDF 447 28 Sep 2015
Related Tools & Software

Software development (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles