1-PWM Brushless DC Motor Control Reference Design
TIDA-00645
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This design is a 3-phase sensored Brushless DC Motor controller that uses a single PWM input for controlling speed and three active-high hall sensors for rotor position detection.  The DRV8305's integrated commutation table simplifies the microcontroller firmware required for proper commutation.  The DRV8305 automatically handles dead time insertion and gate drive current control, both of which can adjusted using the drivers SPI interface.

Features
  • 12 – 24 Volt Operation
  • Control scheme requires only a single PWM Signal and three digital hall states
  • Onboard header and pull-up resistors for direct connection of active-high Hall Sensors
  • SPI communication between MCU and Driver for fast parameter adjustments
  • Onboard JTAG header for in-circuit flashing of microcontroller firmware
  • Small 3 x 2 inch board includes both power and control stage

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18533Q5A  60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 5.9 mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
DRV8305  45-V max 3-phase smart gate driver with current shunt amplifiers & SPI  Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
MSP430G2553  16 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer  Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18533Q5A VSONP (DQJ)| 8 Download
DRV8305 Download Download
MSP430G2553 Download
Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 784 05 Oct 2015
Design files (6)
Title Type Size (KB) Date
ZIP 442 05 Oct 2015
ZIP 840 05 Oct 2015
PDF 1367 05 Oct 2015
PDF 180 05 Oct 2015
PDF 216 05 Oct 2015
PDF 437 05 Oct 2015
Related Tools & Software

Software development (1)



Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles