TIDA-00650

Wireless Thermocouple Sensor Transmitter DevPack for SensorTag Reference Design

TIDA-00650

Design files

Overview

The TIDA-00650 reference design shows how to build a wireless thermocouple based temperature transmitter. The design is in the DevPack form factor which can be used in combination with TIs SensorTag. This allows for the development of a wireless link with Bluetooth® Smart or other wireless technologies (Zigbee, WiFi, sub 1GHz). The 24-bit ∆Σ sensor front-end utilized in this design allows for operation over the -40 to +85C temperature range.

Features
  • Wireless (isolated) Thermocouple Sensor Transmitter
  • 24-bit ∆Σ sensor AFE
  • Bluetooth Smart Interface
  • Type-K TC sensor with PT100 Cold-Junction Compensation
  • TC Temperature Range: -270°C to 1372°C
  • Operating Temperature Range: -40C to +85C
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAP1A.PDF (837 K)

Reference design overview and verified performance test data

TIDRGU5.PDF (573 K)

Detailed schematic diagram for design layout and components

TIDRHD2.PDF (87 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRHD3.PDF (124 K)

Detailed overview of design layout for component placement

TIDRHD5.ZIP (569 K)

Files used for 3D models or 2D drawings of IC components

TIDCAV6A.ZIP (405 K)

Design file that contains information on physical board layer of design PCB

TIDRHD4A.PDF (990 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Precision ADCs

ADS122024-bit, 2-kSPS, four-channel, low-power, delta-sigma ADC with PGA, VREF, SPI and two IDACs

Data sheet: PDF | HTML
Analog switches & muxes

TS5A31591-Ω on-state resistance, 5-V, 2:1 (SPDT), 1-channel analog switch

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Wireless Thermocouple Sensor Transmitter DevPack for SensorTag Design Guide (Rev. A) Nov. 03, 2015
White paper Making factories smarter, more productive through predictive maintenance Nov. 02, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00168 Thermocouple AFE Using RTD or Integrated Temperature Sensor for Cold Junction Compensation (CJC) TIDA-00561 Wireless pH Sensor Transmitter (DevPack for SensorTag) Reference Design TIDC-CC2650STK-SENSORTAG SimpleLink™ multi-standard CC2650 SensorTag™ kit reference design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos