100W, 24V High Efficiency High PF Industrial Power Supply with Precision Current & Power Limit
TIDA-00701
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Key Document
- 100-W NEC Class 2, High-Efficiency DIN Rail Industrial Power Supply Design Guide (Rev. B)
(PDF 2921 KB)
25 Apr 2017
Description
TIDA-00701 is a 100W, 24V, Industrial AC-DC power supply designed for use in Industrial & Instrumentation systems such as process controls, factory automation and machinery control. This reference design has front end Power Factor Correction (PFC) circuit designed using UCC28051 PFC controller, followed by Quasi-Resonant flyback converter implemented using UCC28740 Primary Side regulated (PSR) CC-CV flyback controller, with all the necessary protections built-in. Hardware is designed and tested to pass conducted emissions, surge, and EFT requirements.
The key highlights of this reference design are:
- Reduced component count design to achieve NEC Class-2 and Limited Power Source (LPS) norms
- Meets Energy Star Rating and 2013 EU eco-design directive Energy-related Products (ErP) Lot 6
- Meets stringent current THD norms
- Robust output supply protected for output over-current, output short circuit, output over-voltage, and over temperature conditions
Features
- Wide operating input range 85-VAC to 265-VAC, with full power delivery over entire range.
- Designed to drive wide range of downstream 24V Industrial systems and motor drives up to 100W.
- High efficiency of 88% at 115VAC and >89% at 230VAC for wide load range from 40% to 100% load. No external cooling needed up to 60oC ambient operation
- High power factor >0.97 at both 115VAC and 230VAC for 100% load. Meets Current THD regulations as per IEC 61000-3-2, Class-A.
- Precision current limit within ±1% ensures maximum power delivery for entire AC input voltage range.
- Very low standby power of < 200mW.
- Start-up with high load capacitance up to 8500uF
- Built-in loss-less ORing feature for paralleling multiple modules
- Meets the requirements of Conducted Emissions Standard – EN55011 class B, EFT norm IEC6000-4-4 –Level-3, and Surge norm IEC61000-4-5 –Level-3.
See the Important Notice and Disclaimer covering reference designs and other TI resources.