TIDA-00719

Highly Integrated Power Reference Design for SSD

TIDA-00719

Design files

Overview

This reference design shows small highly integrated power size for SSD. It supports internal sequencing and high output voltage accuracy.

Features
  • Great transient response
  • High efficiency
  • Small form factor
  • Cost efficient with only a few external passive components
  • Multiple output voltage rails
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAO9.PDF (859 K)

Reference design overview and verified performance test data

TIDRKB0.PDF (900 K)

Detailed schematic diagram for design layout and components

TIDRKB1.PDF (134 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBR9.ZIP (409 K)

Design file that contains information on physical board layer of design PCB

TIDRKB2.PDF (2362 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

LP3996150-mA, low-IQ, dual-channel low-dropout voltage regulator with power good & enable

Data sheet: PDF
Multi-channel ICs (PMICs)

LP8758-E0Four, single-phase, 4-A output DC-DC step-down converter

Data sheet: PDF
Series voltage references

LM41320.05% 20-ppm/°C drift precision series voltage reference with shutdown enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Highly Integrated Power for SSD's Design Guide Sep. 22, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos