15-W System-Level Power Reference Design for Automotive Body Control Module

(ACTIVE) TIDA-00745

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

TIDA-00745 is a 14-W system-optimized (CISPR25 Class 4) SMPS design for an automotive body control module. All buck converters used in this design are switching at 2.1 MHz. 

The design is divided into four major blocks:

  1. EMI filter: Common mode and a differential filter for conducted EMI suppression
  2. Preboost (TPS40210-Q1): Efficient low-cost nonsynchronous preboost design for 15-W application. The output is maintained at 7.5 V and when Vin > Vout (programmed boost out), the output follows the input and bypass operation is achieved (through a conducting PFET when Vin > programmed 7.5-V boost output). 
  3. Buck converters (LM53603-Q1, LM53601-Q1, and LM26420-Q1): All converters switch at 2.1 MHz for AM band avoidance and having a small size solution. LM53603-Q1 and LM53601-Q1 are at the front end and both are synchronous wide Vin automotive buck converters with a high-level of integration. 
  4. Downstream LDOs with trackable output voltage

Features
  • Lossless bypass operation; avoid loss in boost diode
  • Wide Vin integrated front end DC/DC converters:  LM53603-Q1, LM53601-Q1
  • Pass CISPR 25 Class 3 FM radio band
  • ICs AEC-Q100 qualified
  • 3.5-V to 30-V (20-V OVP) wide Vin range; supports cold cranking conditions

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-00745.1
(Output Voltage 1)
TIDA-00745.2
(Output Voltage 2)
TIDA-00745.3
(Output Voltage 3)
TIDA-00745.4
(Output Voltage 4)
TIDA-00745.5
(Output Voltage 5)
Vin (Min) (V)47.57.54.54.5
Vin (Max) (V)3232325.55.5
Vout (Nom) (V)7.5563.31.32
Iout (Max) (A)22.6511
Output Power (W)15103.93.31.32
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDCDCDC
TopologyBoost- Non SyncBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- Synchronous

TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM53601-Q1  3.5V to 36V, 1A Synchronous 2.1MHz Step-Down Converter for Automotive Applications  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LM53603-Q1  3.5 to 36Vin, 3 Ampere Synchronous DC-DC Converter for Automotive Applications  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LM74610-Q1  Zero Iq Reverse Polarity Protection Smart Diode Controller  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS40210-Q1  Automotive 4.5V to 52V Wide Input Range Current Mode Boost Controller  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
TPS7B4250-Q1  Automotive 50mA 40V Voltage-Tracking LDO With 5mV Tracking Tolerance  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7B4253-Q1  Automotive 300-mA 40-V voltage-tracking LDO with 4-mV tracking tolerance  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM53601-Q1 Download Download
LM53603-Q1 Download
LM74610-Q1 Download Download
TPS40210-Q1 Download Download
TPS7B4250-Q1 Download Download
TPS7B4253-Q1 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 8368 23 Mar 2016
Design files (5)
Title Abstract Type Size (KB) Date
ZIP 495 13 Apr 2016
ZIP 1266 13 Apr 2016
PDF 25 13 Apr 2016
PDF 203 13 Apr 2016
PDF 399 13 Apr 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs