8-ch Isolated High Voltage Analog Input Module Reference Design TIDA-00764 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00764 reference design is a high voltage analog input module with eight channels. Each channel can be used for both, voltage and current measurement. The TI Design uses the 16-bit analog-to-digital converter (ADC) ADS8681 that can handle input voltage of up to ±12.288V. This make any preprocessing of standard input voltages in the industrial space unnecessary. In addition, four channels of the design are able to handle common-mode (CM) voltages of up to ±160V. Therefore, the user does not need to worry about ground loops or compensation currents flowing between the connected inputs.

Features
  • High voltage inputs of up to ±12.288V
  • Voltage and current measurement for every channel
  • 4 channels with common-mode of up to ±160V
  • -85dB crosstalk rejection for adjacent channels
  • 100MOhm input impedance
  • Surge transient immunity according to EN 61000-4-5 class 2 (±1kV, 24A)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (11)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS8681  16-Bit, 1-MSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
INA149  High Common Mode Voltage Difference Amplifier  Amplifiers  Sample & Buy View Design Kits & Evaluation Modules
ISO7140CC  4242-VPK Small-Footprint and Low-Power 4/0 Quad Channel Digital Isolator with Noise Filter  Isolation  Sample & Buy View Design Kits & Evaluation Modules
ISO7141CC  4242-VPK Small-Footprint and Low-Power 3/1 Quad Channel Digital Isolator with Noise Filter  Isolation  Sample & Buy View Design Kits & Evaluation Modules
MUX36S08  36-V, low-capacitance, low-leakage-current, precision, analog multiplexer  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules
OPA192  High-Voltage, Rail-to-Rail Input/Output, 5µV, 0.2µV/˚C, Precision Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
SN74AHC594  8-Bit Shift Registers With Output Registers  Flip-flop/latch/register  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G332  Single 3-Input Positive-OR Gate  Gate  Sample & Buy Not Available
SN74LVC2G86  Dual 2-Input Exclusive-Or Gate  Gate  Sample & Buy Not Available
TPS55010  2.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
TS5A23157  Dual 10-Ohm SPDT Analog Switch  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS8681 Download
Download Download
INA149 Download Download
ISO7140CC Download Download
ISO7141CC Download Download
MUX36S08 Download
Download
Download
OPA192 Download Download
Download
Download
SN74AHC594 Download Download
Download Download
Download Download
Download Download
Download Download
SN74LVC1G332 Download Download
Download Download
Download Download
Download
Download
Download -
SN74LVC2G86 Download
Download Download
Download -
TPS55010 Download Download
TS5A23157 Download Download
Download -
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1677 30 Aug 2016
Design files (6)
Title Type Size (KB) Date
ZIP 601 24 Jun 2016
ZIP 2326 24 Jun 2016
PDF 3865 24 Jun 2016
PDF 690 24 Jun 2016
PDF 77 24 Jun 2016
PDF 1712 24 Jun 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles