10.8V/250W, 97% Efficient,Compact Brushless DC Motor Drive w/Stall Current Limit Reference Design TIDA-00771 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00771 is a 20 A RMS drive for a three phase brushless DC (BLDC) motor in power tools operating from a 3-cell Li-ion battery with a voltage range of 5 V to 12.6 V. This design is a 45 x 50 mm compact drive implementing sensor-based trapezoidal control. The design uses a discrete, compact MOSFET-based three-phase inverter delivering 20 A RMS continuous (70 A peak for 1 second) winding current, without any external cooling or heat sink. The slew rate control and charge pump of the gate drive ensures maximum inverter efficiency (>97% at 10.8V DC) from 5 V to 12.6 V and optimum EMI performance. The cycle-by-cycle overcurrent protection feature protects the power stage from large stall currents and the board can work up to 55°C ambient. The small form factor enables placement of board close to the battery pack, high efficiency brings more battery duration and the 70 A peak current capability provides high momentary peak torque in power tools.

Features
  • Operates at Voltage Ranging from 5-V to 12.6-V (3-cell Li-ion Battery) with up to 20-ARMS Continuous (70A Peak for 1 Second) Winding Current Without Heat Sink or Airflow
  • Small PCB Form Factor of 45mm x 50mm
  • Optimum Inverter Efficiency (>97% at 10.8 V) from 5 V to 12.6 V and EMI Performance Using the Slew Rate Control and Charge Pump Feature of the Gate Driver
  • Cycle–by-Cycle Overcurrent Protection with <1us Response Time and Short Circuit Latch Protection by VDS Sensing
  • Shoot-through, Under Voltage, Over Temperature and Blocked Rotor Protection

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17576Q5B  30V, N ch NexFET MOSFET™, single SON5x6, 2.9mOhm  MOSFETs  Sample & Buy Not Available
DRV8305  Three phase gate driver with three integrated current shunt amplifiers  Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
LMT87  2.7V-Capable, 10 uA Analog Output Temperature Sensor in SC70 and TO-92  Temperature sensors  Sample & Buy View Design Kits & Evaluation Modules
MSP430G2553  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC126A  Quadruple Bus Buffer Gate With 3-State Outputs  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
TPD1E10B06  Single-channel ESD in 0402 package with 10pF capacitance and 6V breakdown  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV8305 Download Download
LMT87 Download Download
Download
Download
MSP430G2553 Download
Download Download
Download Download
Download Download
SN74LVC126A Download Download
Download Download
Download Download
Download Download
Download -
Download Download
TPD1E10B06 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 6056 29 Apr 2016
Design files (5)
Title Type Size (KB) Date
ZIP 261 29 Mar 2016
PDF 2015 29 Mar 2016
ZIP 165 29 Mar 2016
PDF 56 29 Mar 2016
PDF 797 29 Mar 2016
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles