TIDA-00772
18-V/400-W 98% Efficient Compact Brushless DC Motor Drive w/Stall Current Limit Reference Design
TIDA-00772
Overview
The TIDA-00772 is a 18 A RMS drive for a three phase brushless DC (BLDC) motor in power tools operating from a 5-cell Li-ion battery with a voltage up to 21 V. This design is a 45 x 50 mm compact drive implementing sensor-based trapezoidal control. The design uses a discrete, compact MOSFET-based three-phase inverter delivering 18 A RMS continuous (60 A peak for 1 second) winding current, without any external cooling or heat sink. The slew rate control and charge pump of the gate drive ensures maximum inverter efficiency (>98% at 18V DC) and optimum EMI performance. The cycle-by-cycle overcurrent protection feature protects the power stage from large stall currents and the board can work up to 55°C ambient. The small form factor enables flexible mounting of board, high efficiency brings more battery duration and the 60 A peak current capability provides high momentary peak torque in power tools.
Features
- Operates at voltage from 5 V to 21 V (5-cell Li-ion battery) with up to 18-ARMS continuous (60A peak for 1 second) winding current without heat sink or airflow
- Small PCB form factor of 45mm x 50mm
- Optimum inverter efficiency (>98% at 18 V) and EMI performance by using low RDS_ON NexFETs and utilizing the slew rate control and charge pump feature of the gate driver
- Cycle –by-cycle overcurrent protection with <1us response time and short circuit latch protection by VDS sensing
- Shoot-through, under voltage, over temperature and blocked rotor protection
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
CSD18502Q5B — 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.3 mOhm
Data sheet: PDF | HTMLMSP430G2553 — 16 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer
Data sheet: PDFSN74LVC126A — 4-ch, 1.65-V to 3.6-V buffers with 3-state outputs
Data sheet: PDF | HTMLStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | 18-V/400-W 98% Efficient Compact Brushless DC Motor Drive Design Guide | Aug. 23, 2016 | |
More literature | TIDA-00772 Firmware | Jun. 09, 2016 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.