Universal 350W CCM PFC with >98% Efficiency and Small Form Factor Reference Design
TIDA-00776
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00776 design  is a 350-W cost competitive power factor regulator converter designed for refrigerators and other appliances applications. This reference design is a Continuous-Conduction-Mode (CCM) boost converter that uses TI’s UCC28180 PFC controller and has all the necessary built-in protections. The hardware is designed and tested to pass the current harmonic requirement of IEC61000-3-2 (2014) for household appliances.

Features
  • Universal input from 90-VAC to 265-VAC
  • Covering IEC 61000-3-2 Class D requirements for current harmonics
  • Conversion efficiency >98.2% (Hi-line)
  • Small PCB form factor of 82mm x 80mm x 25mm
  • Enhanced dynamic response during output overvoltage and undervoltage conditions
  • Very low standby power consumption of less than 300mW

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54202  4.5V to 28V Input, 2A Output, EMI Friendly Synchronous Step-Down Converter  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
UCC28180  18kHz-250kHz CCM PFC controller with Enhanced Start-up and Transient Response  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28881  700-V Lowest Quiescent current off-line switcher  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54202 Download Download
UCC28180 Download
UCC28881 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3159 06 Jan 2017
Design files (6)
Title Type Size (KB) Date
ZIP 66 03 Jan 2017
ZIP 394 03 Jan 2017
PDF 357 03 Jan 2017
PDF 51 03 Jan 2017
PDF 191 03 Jan 2017
PDF 293 03 Jan 2017
Related Tools & Software

Design tools & simulation (1)

Name Part Number Tool Type
SPICE-based analog simulation program  TINA-TI  Simulation tools 

Models (1)

Title Category Type Size (KB) Date Views
TIDA-00776 Simulation TINA-TI Reference Design ZIP 106 KB 27 Apr 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles