230-V, 3.5-kW PFC with >98% Efficiency, Optimized for BOM and Size Reference Design TIDA-00779 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00779 is a 3.5-kw, cost competitive power factor regulator converter designed for room air-conditioner and other major appliances. This reference design is a continuous-conduction-mode (CCM) boost converter implemented using TI’s UCC28180 PFC controller provided with all of the necessary built-in protections. The hardware is designed and tested to pass surge, and EFT testing as per the IEC61000 requirements for household appliances.

Features
  • High efficiency of > 98% over entire operating voltage range and thus get smaller heat sink
  • Wide full load operating input range of 190 VAC to 270 VAC
  • High power factor > 0.99 and less than 5% THD from medium-to-full load (50-100%)
  • Up to 3.5 kw high power output to cover most of single phase input PFC application
  • 8-Pin PFC solution (No AC line sensing Needed)  enable a very simply design
  • Reduced current sense threshold minimizes power dissipation
  • High power density for smaller dimension

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMT01  0.5°C Accurate 2-pin Temperature Sensor with a Pulse Train Interface  Temperature sensors  Sample & Buy View Design Kits & Evaluation Modules
UCC27531  2.5-A, 5-A, 35-VMAX VDD FET and IGBT Single Gate Driver  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC28180  8-Pin Continuous Conduction Mode (CCM) PFC Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMT01 Download -
Download Download
UCC27531 Download Download
Download Download
UCC28180 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2337 16 Oct 2017
Design files (6)
Title Type Size (KB) Date
ZIP 119 11 Jan 2016
ZIP 460 11 Jan 2016
PDF 566 11 Jan 2016
PDF 102 11 Jan 2016
PDF 221 11 Jan 2016
PDF 250 11 Jan 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles