Space Optimized Wide Vin Triple-Output Power Module Reference Design

(ACTIVE) TIDA-00783

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TIDA-00783.1 reference design is a triple output wide Vin power module design. It provides 3.3V, 1.8V and 1.2V output, at 6W total power. The layout is optimized for space constrained applications.

Features
  • LMZ36002 wide Vin power module with integrated inductor, 4.5V to 60V input, 2A output
  • LMZ20502 nano module with integrated inductor
  • 4.5V to 40V wide input range
  • Power module design with minimum external components
  • 400 sq. mm compact solution size
  • This circuit board is tested, and the design files and test report are included

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-00783.1
(Output Voltage 1)
TIDA-00783.2
(Output Voltage 2)
TIDA-00783.3
(Output Voltage 3)
Vin (Min) (V)4.54.54.5
Vin (Max) (V)404040
Vout (Nom) (V)3.31.81.2
Iout (Max) (A).911
Output Power (W)2.971.81.2
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDC
TopologyBuck- SynchronousBuck- SynchronousBuck- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMZ20502  2.7V to 5.5V, 2A High Density Nano Module  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LMZ34202  4.5V to 42V, 2A Step-Down Power Module in QFN Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LMZ36002  4.5V to 60V, 2A Step-Down Power Module in QFN Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMZ20502 uSiP (SIL)| 8 Download -
LMZ34202 Download -
LMZ36002 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 402 19 Oct 2015
Selection guides (1)
Title Abstract Type Size (KB) Date
PDF 9699 22 Mar 2017
Design files (4)
Title Abstract Type Size (KB) Date
ZIP 261 19 Oct 2015
PDF 286 19 Oct 2015
PDF 100 19 Oct 2015
PDF 127 19 Oct 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs