Automotive Off-Battery Infotainment Processor Power Reference Design
TIDA-00801
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00801 reference design is a full off-battery to point of load power solution supporting input voltages as low as 2V.  It uses the Boost plus Buck DC/DC regulator TPS43330A-Q1 supporting an  input voltage range of  2V to 40V and allowing the design to support not only start-stop but also cold crank conditions.   The TPS659039-Q1 integrated power management IC supplies point of load power to an application processor such as the TDA2x/DRA7xx.  Also included  is a 5V/4A load switch, the TPS22965-Q1, and a linear regulator TPS51200-Q1 for DDR termination supply.

Benefits:
Supports cold and warm cranking, supports modern processors sequencing needs without further logic, supports peripherals and is a small form-factor,  low system-cost solution.

Features
  • Supports Power- and Sequencing requirements of modern Processors
  • Supports Cranking Profiles
  • Supports Peripheral Supplies (I/Os, Memory)
  • Small form factor
  • Cost-effective

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-00801.1
(Output Voltage 1)
TIDA-00801.2
(Output Voltage 2)
TIDA-00801.3
(Output Voltage 3)
TIDA-00801.4
(Output Voltage 4)
TIDA-00801.5
(Output Voltage 5)
TIDA-00801.6
(Output Voltage 6)
TIDA-00801.7
(Output Voltage 7)
TIDA-00801.8
(Output Voltage 8)
TIDA-00801.9
(Output Voltage 9)
TIDA-00801.10
(Output Voltage 10)
TIDA-00801.11
(Output Voltage 11)
TIDA-00801.12
(Output Voltage 12)
TIDA-00801.13
(Output Voltage 13)
TIDA-00801.14
(Output Voltage 14)
TIDA-00801.15
(Output Voltage 15)
TIDA-00801.16
(Output Voltage 16)
TIDA-00801.17
(Output Voltage 17)
TIDA-00801.18
(Output Voltage 18)
TIDA-00801.19
(Output Voltage 19)
Vin (Min) (V)443.1353.1353.1353.1353.1353.1353.1353.1353.1355.255.253.63.63.63.1351.13.3
Vin (Max) (V)40405.255.255.255.255.255.255.255.255.253.1353.1355.255.255.255.253.55.5
Vout (Nom) (V)53.31.11.061.351.061.061.061.81.81.81.81.83.33.33.31.8.6753.3
Iout (Max) (A)246433211.05.1.2.25.3.3.1.0512.5
Output Power (W)1013.26.64.244.053.182.121.061.8.09.18.36.45.99.99.33.09.6758.25
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDCDCDCDCDCDCDCDCDCDCDCDCDCDCDCDCDC
TopologyBuckBuckBuckBuckBuckBuckBuckBuckBuckLinear RegulatorLinear RegulatorLinear RegulatorLinear RegulatorLinear RegulatorLinear RegulatorLinear RegulatorLinear RegulatorLinear RegulatorOther

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS22965-Q1  5.7-V, 4-A, 16-mΩ automotive load switch with adj. rise time and output discharge  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS43330A-Q1  Automotive 2V to 40V Low Iq Single Boost & Dual Synchronous Buck Controller  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS51200-Q1  Automotive Catalog Sink/Source DDR Termination Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS659039-Q1  Automotive 3.135-V to 5.25-V, 7 buck & 6-LDO PMIC for ARM Cortex-A15 processors  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS22965-Q1 Download Download
TPS43330A-Q1 Download -
TPS51200-Q1 Download Download
TPS659039-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 3339 19 Oct 2015
Design files (7)
Title Type Size (KB) Date
PDF 316 15 Feb 2016
ZIP 885 01 Feb 2016
ZIP 22 01 Feb 2016
ZIP 2154 01 Feb 2016
PDF 4185 01 Feb 2016
PDF 370 01 Feb 2016
PDF 112 01 Feb 2016

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles