Automotive i.MX6 Quad Core Processor Power Reference Design

(ACTIVE) TIDA-00804

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TIDA-00804 reference design is a low-cost discrete power solution for the i.MX6Q quad core application processor. All the DCDC regulators operate at frequencies above the AM radio broadcast band to avoid interference with the radio and to provide a small solution size due to smaller filter components. The first stage DC-DC converter can support a voltage input range of 6V to 42V, allowing the design to support start-stop operation as well as load dump. The second stage DC-DC converters provide all the necessary power rails to power the i.MX6Q. No power sequencer is necessary for this design. The PWB is a 4 layer board with 2 oz. copper to provide good power dissipation at 85 C ambient.

Features
  • Wide input voltage range: off battery 6V to 42V power supply to support start-stop system and load dump
  • The DC-DC regulators all operate above 1.8 MHz to avoid AM band interference
  • Very small form factor: 75mm x 58mm circuit board dimensions
  • No power sequencer necessary
  • Less than 5% ripple on all power rails

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM26420-Q1  Dual 2.0A, High Frequency Synchronous Step-Down DC-DC Regulator  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS54388-Q1  Automotive 2.95V to 6V, 3A, 2MHz Synchronous Buck Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS54561-Q1  Automotive 4.5V to 60V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS57114-Q1  Automotive 2.95V to 6V, 4A, 2MHz Synchronous Buck Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM26420-Q1 Download Download
Download Download
TPS54388-Q1 Download Download
TPS54561-Q1 Download Download
TPS57114-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 6753 11 Mar 2016
Design files (7)
Title Abstract Type Size (KB) Date
ZIP 1770 04 Apr 2016
ZIP 706 04 Apr 2016
PDF 2150 04 Apr 2016
PDF 582 04 Apr 2016
PDF 918 04 Apr 2016
PDF 131 04 Apr 2016
PDF 638 04 Apr 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs