Automotive Off-Battery Processor Power Reference Design for ADAS and Infotainment
TIDA-00805
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00805 reference design is an off-battery automotive power solution targeting processors in advanced driver assistance systems (ADAS) like surround view, front camera and driver monitoring, as well as infotainment systems such as cluster and head unit. The design operates directly from a 3.9 to 40V car battery input and provides all supply rails for the application processor, Controller Area Network (CAN), input/output interfaces and double data rate (DDR) memory.

Features
  • Supports power and sequencing requirements of modern processors
  • Small solution size
  • Provides all power supply rails for TDA2x/TDA2Ex and DRA72x/DRA74x/DRA75x application processors
  • Supports start-stop, cold and warm cranking down to 3.9 V
  • Supports peripheral supplies (I/Os, memory)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-00805.01
(Output Voltage 1)
TIDA-00805.02
(Output Voltage 2)
TIDA-00805.03
(Output Voltage 3)
TIDA-00805.04
(Output Voltage 4)
TIDA-00805.05
(Output Voltage 5)
TIDA-00805.06
(Output Voltage 6)
TIDA-00805.07
(Output Voltage 7)
TIDA-00805.08
(Output Voltage 8)
TIDA-00805.09
(Output Voltage 9)
TIDA-00805.10
(Output Voltage 10)
TIDA-00805.11
(Output Voltage 11)
TIDA-00805.12
(Output Voltage 12)
TIDA-00805.13
(Output Voltage 13)
TIDA-00805.14
(Output Voltage 14)
TIDA-00805.15
(Output Voltage 15)
Vin (Min) (V)3.92.33.1353.1353.1353.1353.1351.21.21.751.751.75.8.81.1
Vin (Max) (V)405.55.255.255.255.255.255.255.255.255.255.255.75.73.5
Vout (Nom) (V)3.351.151.061.151.81.353.31.81.83.31.81.353.3.675
Iout (Max) (A)3.253.53.531.52.3.3.2.1.144.7
Output Power (W)9.91.254.0253.713.452.72.7.99.54.36.33.185.413.2.4725
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDCDCDCDCDCDCDCDCDCDCDCDCDC
TopologyBuck- Integrated Switch
Buck- Synchronous
Boost- Integrated Switch
Boost- Transition Mode
Buck- Synchronous
Buck- SynchronousBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- SynchronousLinear RegulatorLinear RegulatorLinear RegulatorLinear RegulatorLinear RegulatorOtherOtherOther

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM53635-Q1  2.5/3.5A, 36 V Synchronous, 2.1MHz, Automotive Step Down DC-DC Converter  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS22965-Q1  5.7-V, 4-A, 16-mΩ automotive load switch with adj. rise time and output discharge  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS51200-Q1  Automotive Catalog Sink/Source DDR Termination Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS61240-Q1  2.3-V to 5.5-V input range, 3.5-MHz fixed frequency 450-mA boost converter, AEC-Q100 qualified  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS65917-Q1  Automotive 3.15V to 5.25V, 5 buck & 5 LDO Power Management IC (PMIC)  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM53635-Q1 Download Download
TPS22965-Q1 Download Download
TPS51200-Q1 Download Download
TPS61240-Q1 Download Download
TPS65917-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Data sheet (2)
Title Type Size (KB) Date
PDF 2411 18 Dec 2019
PDF 2715 13 May 2016
User guide (1)
Title Type Size (KB) Date
PDF 1932 31 Jan 2017
Design files (6)
Title Type Size (KB) Date
ZIP 495 23 Dec 2016
ZIP 772 23 Dec 2016
PDF 2443 23 Dec 2016
PDF 226 23 Dec 2016
PDF 200 23 Dec 2016
PDF 609 23 Dec 2016
Related Tools & Software

Reference Designs (2)


Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles