16-Channel Active Cell Balance Reference Design
TIDA-00817
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

16-Cell EV/HEV High Current Active Balance Solution, using the latest automotive battery management monitor and protector, the bq76PL455A-Q1. It provides high-performance battery management solution for large capacity battery packs, by combining the high integration and accuracy of the bq76PL455A-Q1 with a bi-directional DC-DC cell balancer. This allows any of 16 cell inputs to be charged or discharged as needed at up to 5A, and modules can be stacked up to 1300V.

Features
  • Highly accurate monitoring of 16 li-ion cells
  • Integrated protector
  • 2 - 5A active balance
  • Fully isolated transfer to external 12V supply/battery
  • 1-Mb/s stackable isolated differential-UART

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Buy from Texas Instruments or Third Party Status

EM1402EVM :
16-Channel Active Cell Balance Evaluation Module

$2499.00(USD)


ACTIVE

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
BQ76PL455A-Q1  16-cell battery monitor with passive cell balancing  Battery management ICs  Sample & Buy View Design Kits & Evaluation Modules
CSD18504Q5A  40V, N ch NexFET MOSFETâ„¢, single SON5x6, 6.6mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LM5018  7.5-100V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
TPD4E05U06-Q1  Automotive 4-channel ESD protection solution for SuperSpeed (up to 5 Gbps) interface  Circuit protection ICs  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
BQ76PL455A-Q1 Download
CSD18504Q5A VSONP (DQJ)| 8 Download Download
LM5018 Download Download
Download Download
TPD4E05U06-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 998 15 Jun 2016
Design files (7)
Title Type Size (KB) Date
PDF 2290 05 Apr 2017
PDF 8905 05 Apr 2017
ZIP 976 05 Apr 2017
ZIP 5632 05 Apr 2017
ZIP 3903 05 Apr 2017
PDF 168 05 Apr 2017
PDF 1681 05 Apr 2017
Related Tools & Software

Reference Designs (1)

Software development (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles