TIDA-00823

16-Bit 1-GSPS Digitizer Reference Design with AC and DC Coupled Fixed Gain Amplifier

TIDA-00823

Design files

Overview

This reference design discusses the use and performance of the Ultra-Wideband, Fixed-gain high-speed amplifier, the LMH3401 to drive the high-speed analog-to-digital converter (ADC), the ADS54J60 device. Different options for common-mode voltages, power supplies, and interfaces are discussed and measued, including AC-coupling and DC-coupling, to meet the requirements of a variety of applications.

Features
  • Low noise, 16-dB Gain Amplifier
  • Dual High Speed ADC
  • AC and DC coupling
  • Complete clocking solution
  • Tested Reference design that includes an evaluation board, configuration software, and User's Guide

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBH9.PDF (649 K)

Reference design overview and verified performance test data

TIDRKY0.PDF (122 K)

Detailed schematic diagram for design layout and components

TIDRKY1.PDF (167 K)

Detailed schematic diagram for design layout and components

TIDRKY2.PDF (252 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKY3.PDF (90 K)

Detailed overview of design layout for component placement

TIDRKY5.ZIP (2855 K)

Files used for 3D models or 2D drawings of IC components

TIDCBY8.ZIP (288 K)

Design file that contains information on physical board layer of design PCB

TIDRKY4.PDF (1072 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Auto-direction voltage translators

TXB01044-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15 kV ESD Protect

Data sheet document-pdfAcrobat PDF
Buck modules (integrated inductor)

TPS820853A, High-Efficiency Step-Down Converter Module with Integrated Inductor

Data sheet document-pdfAcrobat PDF open-in-new HTML
Buck-boost, inverting & split-rail converters (integrated switch)

TPS63050TPS6305x Single Inductor Buck-Boost with 1-A Switches and Adjustable Soft Start

Data sheet document-pdfAcrobat PDF open-in-new HTML
Clock jitter cleaners & synchronizers

LMK04828Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Data sheet document-pdfAcrobat PDF open-in-new HTML
Fully differential amplifiers

LMH34017-GHz, Ultra-Wideband, Fully Differential Amplifier

Data sheet document-pdfAcrobat PDF open-in-new HTML
High-speed ADCs (>10MSPS)

ADS54J60Dual-Channel, 16-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC)

Data sheet document-pdfAcrobat PDF open-in-new HTML
LVDS, M-LVDS & PECL ICs

SN65LVDS4500-Mbps LVDS single high-speed transceiver

Data sheet document-pdfAcrobat PDF open-in-new HTML
Linear & low-dropout (LDO) regulators

TPS7A83002-A, low-VIN, low-2-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good wi

Data sheet document-pdfAcrobat PDF open-in-new HTML
N-channel MOSFETs

CSD17313Q230-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 32 mOhm

Data sheet document-pdfAcrobat PDF open-in-new HTML
RF VGAs

LMH64014.5 GHz ultra wideband digital variable gain amplifier

Data sheet document-pdfAcrobat PDF open-in-new HTML
eFuses & hot swap controllers

TPS24005.5-V over voltage protection controller with 100-V input transient protection

Data sheet document-pdfAcrobat PDF open-in-new HTML

Start development

Hardware

Evaluation board

TSW54J60EVM — 400MHz Input Bandwidth Digitizer: Dual 16-Bit, 1-GSPS ADC and Wideband Fixed or Variable Gain Amps

The TSW54J60EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS54J60, LMH3401, LMH6401 and LMK04828 devices. The ADS54J60 is a low power, 16-bit, 1-GSPS analog to digital converter (ADC) with a buffered analog input and outputs featuring a JESD204B (...)

In stock
Limit: 3

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide 16-Bit 1-Gsps Digitizer AC and DC Coupled Fixed Gain Amplifier Design Guide Feb. 15, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00654 Cascaded LMH5401 and LMH6401 reference design TIDA-00822 16-Bit 1-GSPS Digitizer Reference Design with AC and DC Coupled Variable Gain Amplifier

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos