TIDA-00827

2.5 A Integrated Sensored BLDC Motor Controller Reference Design

TIDA-00827

Design files

Overview

The TIDA-00827 is an integrated, sensored BLDC motor controller reference design suitable for low-powered, battery operated, brushless DC motor applications. An 8- to 35-V operating voltage range supports 3S to 6S LiPo battery supplies. Specific applications include camera gimbals, low power fans and robotics. The motor controller is composed of the MSP430G2353 16-bit, ultra-low-power microcontroller and the DRV8313 highly integrated, 2.5 A triple half-bridge driver. The MSP430G2353 utilizes Hall sensor-based commutation feedback to provide the correct drive voltages to the motor through the DRV8313. An onboard potentiometer and push button provide a simple interface to control the motor.

Features
  • 8- to 35-V operating voltage range
  • 2.5-A peak output current capability
  • Small form factor: 2.0” x 1.0” (L x W)
  • Sensored BLDC motor control through MSP430 microcontroller
  • Integrated current limiting comparator
  • Integrated undervoltage, overtemperature, and overcurrent protection
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBA3.PDF (2967 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRJI5.PDF (291 K)

Detailed schematic diagram for design layout and components

TIDRJI6.PDF (86 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJI7.PDF (131 K)

Detailed overview of design layout for component placement

TIDRJI9.ZIP (459 K)

Files used for 3D models or 2D drawings of IC components

TIDCBL8.ZIP (1153 K)

Design file that contains information on physical board layer of design PCB

TIDRJI8.PDF (758 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

BLDC drivers

DRV831365-V max 3-A peak 3-phase motor driver with integrated FETs

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430G235316 MHz MCU with 4KB Flash, 256B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report TIDA-00827 Test Results Dec. 11, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00197 Speed-Controlled 24V Brushless DC Outrunner Motor Reference Design TIDA-00645 1-PWM Brushless DC Motor Control Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos