High Accuracy Analog Front End Using 16-Bit SAR ADC with ±10V Measurement Range Reference Design
TIDA-00834
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00834 reference design accurately measures voltage and current inputs using simultaneously sampled, 16-bit, ±10 V, bipolar input SAR ADC critical to identify power systems malfunction and power quality related failures accurately and quickly. This results in reduced power systems downtime. The AFE includes signal conditioning based on precision instrumentation or precision amplifier for current measurement upto 125A and opamp based signal conditioning circuit for voltage measurement upto 300V. The gain amplifier for voltage and current inputs are used to scale the sensor output to the ADC range. Coherent sampling of the analog input signals is implemented using comparator and FPGA. The power supply for data acquisition front end is generated using a +5V input.

Features
  • Based on bipolar input 16-bit 8-channel simultaneous sampling SAR ADC simplifying system design
  • On-board potential divider with reinforced isolation amplifier and fixed gain precision amplifier for measurement up to 300V
  • On-board DC/DC converter and LDOs to generate ±12V, ±15V, ±5V, +5V, +3.3V and isolated +5V from single +5V input for easy adaptation to current designs
  • Measurement accuracy within ±0.25% for  ≥ 1000:1 dynamic range
  • Option to configure sampling rate and number of cycles for data capture using HMI enhancing system performances

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

ADS8588SEVM-PDK :
ADS8588S 16-Bit High-Speed 8-Ch Simultaneous-Sampling ADC EVM Performance Demonstration Kit (PDK)

$149.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (28)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS8578S  14-Bit High-Speed 8-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
ADS8584S  16-Bit High-Speed 4-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
ADS8586S  16-Bit High-Speed 6-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
ADS8588H  16-Bit 500kSPS 8-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
ADS8588S  16-Bit High-Speed 8-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
ADS8598H  18-Bit 500kSPS 8-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
ADS8598S  18-Bit 200kSPS 8-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
AMC1200  ±250 mV-Input Basic Isolated Amplifier for Current Sensing  Isolation  Sample & Buy View Design Kits & Evaluation Modules
AMC1300  ±250-mV input, reinforced isolated amplifier with high CMTI for current sensing  Isolation  Sample & Buy View Design Kits & Evaluation Modules
AMC1301  ±250 mV-Input Precision Reinforced Isolated Amplifier for Current Sensing  Isolation  Sample & Buy View Design Kits & Evaluation Modules
INA188  36-V, Zero-Drift, Rail-to-Rail-Out Instrumentation Amplifier  Amplifiers  Sample & Buy View Design Kits & Evaluation Modules
ISO224  Reinforced isolated amplifier for voltage sensing with ±12-V input  Isolation  Sample & Buy View Design Kits & Evaluation Modules
ISO7741  Robust EMC, quad-channel, 3/1, reinforced digital isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
ISOW7841  Quad-channel, 3/1, reinforced digital isolator with integrated power  Power for signal isolators  Sample & Buy View Design Kits & Evaluation Modules
LM27762  Low-Noise Positive- and Negative-Output Charge Pump With Integrated LDO  DC/DC switching regulators  Sample & Buy View Design Kits & Evaluation Modules
LM5017  7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
LM5160  LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
OPA2188  0.03µV/°C, 6µV Vos, Low Noise, Rail-to-Rail Output, 36V Zero-Drift Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
REF3425  2.5-V, low-drift, low-power, small-footprint series voltage reference  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
REF5025  2.5-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
SN6501  Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies  Power for signal isolators  Sample & Buy View Design Kits & Evaluation Modules
SN6505B  Low-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies  Power for signal isolators  Sample & Buy View Design Kits & Evaluation Modules
TLV1117  800-mA, 15-V, linear voltage regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS65131  Split-Rail Converter with Dual, Positive and Negative Outputs (750mA typ)  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A30  200-mA, low-noise, high-PSRR, negative, adjustable low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A39  150-mA, 33-V, low-noise, high-PSRR, dual-channel positive & negative low-dropout voltage regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TVS1400  14V flat-clamp surge protection device  Circuit protection ICs  Sample & Buy View Design Kits & Evaluation Modules
TVS1401  14-V bidirectional flat-clamp surge protection device  Circuit protection ICs  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS8578S Download
ADS8584S Download
ADS8586S Download Download
ADS8588H Download
ADS8588S Download Download
ADS8598H Download
ADS8598S Download
AMC1200 Download -
Download
AMC1300 Download
AMC1301 Download -
INA188 Download Download
ISO224 Download
ISO7741 Download Download
Download Download
ISOW7841 Download Download
LM27762 Download Download
LM5017 Download Download
Download Download
LM5160 Download Download
Download -
OPA2188 Download Download
Download Download
REF3425 Download Download
REF5025 Download Download
Download Download
SN6501 Download Download
SN6505B Download Download
TLV1117 Download Download
Download
Download -
Download Download
Download Download
Download -
TPS65131 Download Download
TPS7A30 Download Download
Download
TPS7A39 Download Download
TVS1400 Download Download
TVS1401 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (1)
Title Type Size (KB) Date
PDF 2150 24 Apr 2017
User guide (1)
Title Type Size (KB) Date
PDF 873 20 Feb 2019
Design files (6)
Title Type Size (KB) Date
ZIP 1530 25 Sep 2017
ZIP 295 25 Sep 2017
ZIP 9651 25 Sep 2017
ZIP 4136 13 Feb 2017
ZIP 4773 13 Feb 2017
ZIP 766 13 Feb 2017

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles