48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design
TIDA-00913
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00913 reference design realizes a 48V/10A 3-phase GaN inverter with precision in-line shunt-based phase current sensing for accurate control of precision drives such as servo drives. One of the largest challenges with in-line shunt-based phase current sensing is the high common-mode voltage transients during PWM switching. The INA240 bi-directional current-sense amplifier overcomes this problem using enhanced PWM rejection. The reference design provides an output voltage from 0 to 3.3V, scaled to ±16.5A with 1.65V mid voltage for high phase-current accuracy over the entire temperature range. The TIDA-00913 offers a TI BoosterPack compatible interface to connect to a C2000 MCU LaunchPad™ development kit for easy performance evaluation.

Features
  • Wide input voltage range 12V to 60V 3-phase GaN inverter with 7Arms output current per phase and non-isolated phase current sensing.
  • Precision in-line phase current sensing with 5mΩ shunt, ±16.5A full scale range and ±10A nominal range.
  • High accuracy phase current sensing over the temperature range from -25°C to 85°C. Uncalibrated accuracy <±0.5%; calibrated accuracy <±0.1%.
  • System cost reduction using a non-isolated current sense amplifier INA240 with superior AC common mode rejection operating up to PWM switching frequencies up to 100kHz.
  • Reduced BOM and easy layout due to the INA240 bi-directional, zero-drift current sense amplifier that directly interfaces to a 3.3V ADC.
  • TI BoosterPack compatible interface with 3.3V I/O for easy performance evaluation with a C2000 MCU LaunchPad™ development kit.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
INA240  -4 to 80V, bidirectional, ultra-precise current sense amplifier with enhanced PWM rejection  Current sense amplifiers  Sample & Buy View Design Kits & Evaluation Modules
LM5018  7.5-100V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
LMG5200  80V GaN Half Bridge Power Stage  Power management  Sample & Buy View Design Kits & Evaluation Modules
LP38691  500-mA, 10-V, low-dropout voltage regulator  Power management  Sample & Buy Not Available
REF3333  3.3-V, 30-ppm/°C drift, 3.9-µA, 3-pin SOT-23, 3-pin SC70, 8-pin UQFN voltage reference  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
SN74AVC8T245  8-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translators  Sample & Buy View Design Kits & Evaluation Modules
TMP302-Q1  Automotive, Pin-Selectable Trip Point 1.4V-Capable Family of Temperature Switches  Temperature sensors  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
INA240 Download
Download
LM5018 Download Download
Download Download
LMG5200 Download -
LP38691 Download Download
Download Download
REF3333 Download Download
Download Download
Download
SN74AVC8T245 Download Download
Download Download
Download Download
TMP302-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 4873 07 Apr 2017
Selection guides (1)
Title Type Size (KB) Date
PDF 1772 04 Apr 2018
White papers (2)
Title Type Size (KB) Date
PDF 571 17 Jun 2020
PDF 1415 21 Mar 2017
Design files (6)
Title Type Size (KB) Date
ZIP 1217 04 Nov 2016
ZIP 5637 04 Nov 2016
PDF 2813 04 Nov 2016
PDF 554 04 Nov 2016
PDF 72 04 Nov 2016
PDF 830 04 Nov 2016
Related Tools & Software

Reference Designs (1)

Name Part Number Tool Type
48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives  TIDA-00909  Reference design 

Hardware development (2)

Name Part Number Tool Type
48-V Three-Phase Inverter With Shunt-Based In-Line Motor Phase Current Sensing Evaluation Module  BOOSTXL-3PHGANINV  Evaluation boards 
C2000 Piccolo MCU F28069M LaunchPad™ development kit  LAUNCHXL-F28069M  Evaluation boards 

Software development (1)


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles