±2% Accurate Humidity Sensing Reference Design Supporting Robust 2m Wire Communication
TIDA-00972
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00972 reference design provides a sensor module level solution for +/- 2% of accuracy and reliable Relative Humidity (RH) and +/- 0.2 °C accuracy temperature sensing. The sensor module utilizes TI’s digital humidity and temperature sensor HDC1080 together with integrated communication bus buffer TCA9517 to provide high accuracy sensing result with robust communication over meters of wiring distance.

The reference design addresses the key considerations during development and manufacturing of the sensor module with test results.

Features
  • Relative humidity accuracy ±2%, temperature accuracy ±0.2°C
  • Small form factor of PCB size 15.7 mm x 7.6 mm
  • Very low power consumption during operation and when idle: 1.2uA without I2C buffer. Supply cut during idle.
  • Supports long-cable I2C communication over common wire (AWG24 with 2 meter length)
  • Supports both 5V and 3.3V power supply

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
HDC1080  ±2% low-power digital humidity and temperature sensor  Sensors  Sample & Buy View Design Kits & Evaluation Modules
TCA9517  Level-shifting I2C bus repeater  I2C ICs  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
HDC1080 Download Download
TCA9517 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 6475 09 Nov 2016
Design files (6)
Title Type Size (KB) Date
ZIP 166 23 Jun 2016
ZIP 174 23 Jun 2016
PDF 239 23 Jun 2016
PDF 64 23 Jun 2016
PDF 170 23 Jun 2016
PDF 155 23 Jun 2016
More literature (1)
Title Type Size (KB) Date
ZIP 119 23 Jun 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles