12-V, 15-W Power limit, single driver-based stepper, brushed DC and actuator drive reference design
TIDA-010004
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design demonstrates a multi-load drive using one driver chip in multiple configurations enabling reduced inventory. The multiple loads include one bipolar stepper motor, one brushed DC motor, and three actuator or solenoid loads driven from a 12-V DC supply. The design shows less than two percent accuracy error in input current limit, that helps to achieve a precise power limit for helping easy qualification as a low-power circuit, defined by IEC 60335-1. This reference design incorporates enhanced protections like open load detect, noise tolerant short circuit, overcurrent, overvoltage, undervoltage, overtemperature, surge and ESD protection all which helps to achieve a reliable and robust system design.

Features
  • Operates from 4.5V to 16V, supporting multiple loads including bi-polar stepper motor (0.5-ARMS), brushed DC motor (1.2-ARMS), solenoids and actuators (0.2-ARMS)
  • Detailed fault diagnosis and multi-slave operation through I2C using a single MCU
  • Motor or load control through I2C line reduces the number of MCU pins required
  • Increased safety and reliability with precise power limit (<15 W) using eFuse
  • Open load detect, over current, short circuit, over temperature, surge and ESD protection

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
MSP430FR5739  24 MHz MCU with 16KB FRAM, 1KB SRAM, 10-bit ADC , Comparator, UART/SPI/I2C, Timer  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TPD1E10B06  Single-channel ESD in 0402 package with 10pF capacitance and 6-V breakdown  Circuit protection ICs  Sample & Buy View Design Kits & Evaluation Modules
TPS25921L  4.5-V to 18-V, 90mΩ, 0.4-1.6A eFuse with latch off fault response  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS2596  2.7-V to 19-V, 85mΩ, 2A eFuse with selectable over voltage protection clamp in leaded package  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TVS1400  14-V flat-clamp surge protection device  Circuit protection ICs  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
MSP430FR5739 Download -
Download Download
TPD1E10B06 Download Download
TPS25921L Download Download
TPS2596 Download
TVS1400 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2492 10 May 2019
Design files (6)
Title Type Size (KB) Date
ZIP 272 10 May 2019
ZIP 2928 10 May 2019
PDF 1005 10 May 2019
PDF 177 10 May 2019
PDF 286 10 May 2019
PDF 834 10 May 2019
More literature (1)
Title Type Size (KB) Date
ZIP 4514 06 Sep 2018
Related Tools & Software

Reference Designs (1)


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles