TIDA-01014
Enhanced Accuracy Battery Fuel Gauge Reference Design for Low Power Industrial IoT Field Metering
TIDA-01014
Overview
The Internet of Things (IoT) revolution is efficiently connecting applications and instruments, enabling battery powered, wide scale very low power sensor deployment. New technologies, such as TI’s advanced sensor and low power connectivity devices, are enabling these instruments to be designed as battery powered wireless systems dramatically improving cost, deployment, reliability, performance and complexity.
Enabled by Texas Instruments’ SimpleLink™ ultra-low power wireless micro-controller (MCU) platform, the TIDA-01014 reference design utilizes the TIDA-01012 wireless DMM reference design to demonstrate how the bq27426 can be used to enhance the battery management system’s fuel gauge performance and ultimately optimize consumption. The TIDA-01014 features a wirelessly connected, 4½ Digit, 100kHz true RMS, DMM with Bluetooth Low Energy® (BLE) connectivity, NFC Bluetooth pairing, and an Automatic Wake-Up feature enabled by TI’s CapTIvateTM technology.
Features
- Wireless MCU enabling Bluetooth low energy (BLE) for IoT wireless
- Low power design and power management systems
- Battery discharge monitoring
- Increased fuel gauge accuracy and resolution
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
MSP430FR2532 — Capacitive Touch MCU with 8 touch IO (8 sensors), 8KB FRAM, 1KB SRAM, 15 IO, 10-bit ADC
Data sheet: PDF | HTMLRF430CL330H — Dynamic Dual Interface NFC Transponder
Data sheet: PDF | HTMLStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Enhanced Accuracy Battery Fuel Gauge Ref Design for Low-Power Industrial IoT | Mar. 31, 2017 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.