High Speed Multi-Channel ADC Clock Reference Design for Oscilloscopes, Wireless Testers and Radars
TIDA-01017
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-01017 reference design demonstrates the performance of a clocking solution for a high speed multi-channel system, analyzed by measuring the channel to channel skew for the entire input frequency range of the RF sampling ADC. Channel to channel skew is critical for phased array radar and oscilloscope applications. The ADC12J4000 is a low power, 12-bit, 4-GSPS RF-sampling analog to digital converter (ADC) with a buffered analog input, integrated digital down Converter, features a JESD204B interface, and it captures signals up to 4GHz. This design showcases the clocking solution using the LMK04828, to achieve the synchronization between multiple ADC12J4000 signal chains using synchronized SYSREF.

Features
  • Synchronization of multi-channel high speed ADCs
  • RF sampling ADC clocking solution
  • 4GHz high frequency input signal capture capability
  • Low-phase noise clocking solution for RF sampling ACC

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADC12J4000  12-Bit, 4.0-GSPS, RF Sampling Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
LMK04828  Ultra-low jitter synthesizer & jitter cleaner  Clocks & timing  Sample & Buy View Design Kits & Evaluation Modules
SN74AVC4T774  4-bit dual-supply bus transceiver with configurable voltage-level shifting and 3-state outputs  Voltage level translators  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G125  Single Bus Buffer Gate With 3-State Outputs  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
TLV702  300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS54327  4.5V to 18V Input, 3-A Synchronous Step-Down Converter  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS74901  3-A, low-VIN (0.8-V), adjustable ultra-low-dropout voltage regulator with power good & enable  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADC12J4000 Download Download
LMK04828 Download Download
SN74AVC4T774 Download Download
Download Download
Download Download
SN74LVC1G125 Download Download
Download Download
Download
Download Download
Download -
Download Download
Download Download
TLV702 Download Download
Download Download
TPS54327 Download Download
Download
TPS74901 Download Download
Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 977 15 Dec 2016
Design files (6)
Title Type Size (KB) Date
ZIP 713 15 Dec 2016
ZIP 10462 15 Dec 2016
PDF 2736 15 Dec 2016
PDF 1640 15 Dec 2016
PDF 69 15 Dec 2016
PDF 398 15 Dec 2016
Related Tools & Software

Reference Designs (7)

Hardware development (2)

Name Part Number Tool Type
ADC12J4000 12-Bit, 4.0-GSPS, RF Sampling Analog-to-Digital Converter Evaluation Module  ADC12J4000EVM  Evaluation boards 
LMK04828 evaluation module  LMK04828BEVM  Evaluation boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles