TIDA-010249
Four-channel synchronous vibration sensor interface reference design
TIDA-010249
Overview
This reference design explains the theory, design and testing of a synchronous, four-channel wideband high-resolution interface. The main targets are the vibration sensing applications, but the design can also be applied to any application that requires wideband, such as three-phase voltage and current monitoring in power factor measurement.
Features
- Synchronous four-channel wideband integrated electronic piezoelectric (IEPE) sensor interface
- 24-bit 20-kHz bandwidth conversion
- Data rate of 124 kSPS (daisy chain), 1 MSPS (parallel SPI)
- ±10-V AC input and 320-kΩ input impedance
- Onboard four excitation current (about 3.5 mA)
- Onboard non-isolated 5-V to 24-V boost
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
Start development
Software
TIDA-010249-GUI — TIDA-010249 reference design GUI
TIDA-010249-GUI — TIDA-010249 reference design GUI
GUI installer
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
Design guide | Four-Channel Synchronous IEPE Vibration Sensor Interface Reference Design | PDF | HTML | Nov. 28, 2022 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.