20-bit Isolated Data Acquisition Reference Design Optimizing Jitter for Max SNR and Sample Rate
TIDA-01035
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-01035 is a 20-bit, 1 MSPS isolated analog input data acquisition reference design demonstrating how to resolve and optimize performance challenges typical of digitally isolated data acquisition systems.

  • Significantly improves high frequency AC signal chain performance (SNR  and THD) by effectively mitigating ADC  sample clock jitter across isolation boundary
  • Maximizes sample rate by eliminating/minimizing  propagation delay introduced by a digital isolator
  • Provides option to evaluate performance with and without jitter mitigation technique with jumper
  • Includes detailed timing analysis detailing the isolator’s additive jitter impact on data throughput

Features
  • Isolated 20-bit, 1-MSPS, single channel  differential Input Data Acquisition (DAQ) system
  • Jitter mitigation technique realizes more than 18-dB  system-level SNR improvement for high frequency input signals (100 kHz Fin, 1 MSPS)
  • Reduced logic (on isolated ADC side) eliminates need for higher power and complex PLL solutions
  • Achieves 1-MSPS sampling rate while preserving low SPI CLK rates with the ADS8900B ADC’s innovative multiSPI™ and ADC-master or Source-Synchronous mode digital interfaces
  • Includes theory, calculations, component selection, PCB design and measurement results

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (13)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS8900B  20-Bit, 1-MSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
ISO1541  2.5-kVrms, isolated unidirectional clock, bidirectional I2C isolator  Isolated interface ICs  Sample & Buy View Design Kits & Evaluation Modules
ISO7840  Highest isolation rating, quad-channel, 4/0, reinforced digital isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
ISO7842  Highest isolation rating, quad-channel, 2/2, reinforced digital isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
LMZ14203  SIMPLE SWITCHER® 6V to 42V, 3A Power Module in Leaded Surface Mount TO Package  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
OPA376  Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
REF5050  5-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
SN6501  Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies  Power for signal isolators  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G04  Single Inverter  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G08  Single 2-Input Positive-AND Gate  Gate  Sample & Buy View Design Kits & Evaluation Modules
THS4551  Low Noise, Precision, 150MHz, Fully Differential Amplifier  Amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TPS709  150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A47  1-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS8900B Download
ISO1541 Download Download
ISO7840 Download Download
Download
ISO7842 Download Download
Download Download
LMZ14203 Download Download
OPA376 Download Download
Download Download
Download Download
REF5050 Download Download
Download Download
SN6501 Download Download
SN74LVC1G04 Download -
Download Download
Download Download
Download
Download Download
Download -
Download
Download Download
SN74LVC1G08 Download Download
Download Download
Download
Download Download
Download -
Download Download
Download Download
THS4551 Download
Download Download
Download Download
TPS709 Download
Download
TPS7A47 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (1)
Title Type Size (KB) Date
PDF 3403 29 Jun 2017
Application note (2)
Title Type Size (KB) Date
PDF 867 19 Sep 2016
PDF 199 23 May 2007
User guide (1)
Title Type Size (KB) Date
PDF 2414 17 Jan 2017
Design files (6)
Title Type Size (KB) Date
ZIP 458 16 Dec 2016
ZIP 5420 16 Dec 2016
PDF 4897 16 Dec 2016
PDF 848 16 Dec 2016
PDF 238 16 Dec 2016
PDF 1275 16 Dec 2016
Related Tools & Software

Reference Designs (11)

Hardware development (1)

Name Part Number Tool Type
ADS8900B Fully-Differential Input, 20-Bit SAR ADC EVM Performance Demonstration Kit (PDK)  ADS8900BEVM-PDK  Evaluation board 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles