Battery Tester Reference Design for High Current Applications
TIDA-01040
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

Li-Ion battery formation and electrical testing require accurate voltage and current control, usually to better than ±0.05% over the specified temperature range.  This reference design proposes a solution for high-current (up to 50 A) battery tester applications supporting input (bus) voltages from 8 V–16 V and output load (battery) voltages from 0V–5V. The design utilizes an integrated multi-phase bidirectional controller, LM5170, combined with a high precisiondata converters and instrumentation amplifiers to achieve charge and discharge accuracies of 0.01% full scale. To maximize battery capacity and minimize battery formation time, the design uses highly-accurate constant current (CC) and constant voltage (CV) calibration loops with a simplified interface. All key design theories are described guiding users through the part selection process and optimization. Finally, schematic, board layout, hardware testing, and results are also presented.

Features
  • Battery test subsystem with calibration control achieving 0.01% full scale current control accuracy
  • Supports up to 50-A applications with an input voltage (bus) from 8 V–16 V and output load (battery) from 0 V–4.5 V (5 V max)
  • LM5170 bidirectional buck, boost controller
  • Programmable high-precision reference supplied by DAC80004
  • Voltage and current monitoring provided by the ADS131A04 24 bit delta-sigma
  • User friendly control interface

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (22)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS131A04  24-bit 128-kSPS 4-channel simultaneous-sampling delta-sigma ADC  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
DAC80004  Ultra-Small, true 16-bit quad voltage output DAC with 1LSB INL/DNL  Digital-to-analog converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
INA188  36-V, Zero-Drift, Rail-to-Rail-Out Instrumentation Amplifier  Amplifiers  Sample & Buy View Design Kits & Evaluation Modules
LM2664  1.8V to 5.5Vin Switched Capacitor Voltage Converter  DC/DC switching regulators  Sample & Buy View Design Kits & Evaluation Modules
LM5118  3-75V Wide Vin, Current Mode Non-Synchronous Buck-Boost Controller  Buck-boost & inverting regulators  Sample & Buy View Design Kits & Evaluation Modules
LM5170-Q1  Multiphase Bidirectional Current Controller  Buck-boost & inverting regulators  Sample & Buy View Design Kits & Evaluation Modules
LM6142  Dual High Speed/Low Power 17 MHz Rail-to-Rail I/O Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
OPA2277  10µV, 0.1µV/˚C, High-Precision, Low-Power Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
OPA827  Low-Noise, High-Precision, JFET-Input Operational Amplifier   Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
REF5025  2.5-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
REF5050  5-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
SN74LV1T00  Single power supply 2-input POSITIVE NAND gate logic level shifter  Voltage level translators  Sample & Buy View Design Kits & Evaluation Modules
SN74LV1T32  Single Power Supply 2-INPUT POSITIVE OR GATE with Logic Level Shifter  Voltage level translators  Sample & Buy View Design Kits & Evaluation Modules
SN74LV4053A-Q1  Automotive 5-V, 2:1 (SPDT), 3-channel analog multiplexer  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G04-Q1  Automotive Catalog Single Inverter  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
THS4561  Low-power, 60-MHz, wide-supply-range fully differential amplifier  Amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TLV07  Precision, 36-V, low noise, rail-to-rail output, operational amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TM4C1294NCPDT  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TPD4S012  4-channel USB ESD solution with power clamp  Circuit protection ICs  Sample & Buy View Design Kits & Evaluation Modules
TPS709  150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS717  150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS737  1-A, ultra-low-dropout voltage regulator with reverse current protection & enable  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS131A04 Download Download
DAC80004 Download
Download
INA188 Download Download
LM2664 Download Download
LM5118 Download Download
LM5170-Q1 Download Download
LM6142 Download Download
Download Download
OPA2277 Download -
Download Download
Download Download
OPA827 Download Download
Download Download
REF5025 Download Download
Download Download
REF5050 Download Download
Download Download
SN74LV1T00 Download
Download
SN74LV1T32 Download Download
Download Download
SN74LV4053A-Q1 Download Download
Download Download
SN74LVC1G04-Q1 Download Download
Download Download
THS4561 Download Download
Download -
TLV07 Download Download
TM4C1294NCPDT Download Download
TPD4S012 Download Download
TPS709 Download
Download
TPS717 Download Download
Download Download
Download Download
TPS737 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 3976 18 Jul 2019
Design files (6)
Title Type Size (KB) Date
ZIP 1352 19 Jun 2018
ZIP 4178 19 Jun 2018
PDF 5830 19 Jun 2018
PDF 431 19 Jun 2018
PDF 215 19 Jun 2018
PDF 1255 19 Jun 2018
Related Tools & Software

Reference Designs (4)

Hardware development (2)

Name Part Number Tool Type
LM5170 48V-12V Bidirectional Converter Evaluation Module  LM5170EVM-BIDIR  Evaluation board 
USB2ANY interface adaptor  USB2ANY  Evaluation board 

Software development (1)

Name Part Number Software Type
Delta-sigma ADC EvaluaTIon software  DELTASIGMAEVAL-GUI  Support software 

Models (1)

Title Category Type Size (KB) Date Views TI Recommends
TIDA-01040 Simulation Files TINA-TI Reference Design ZIP 170 KB 19 Jun 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles