TIDA-01055

ADC Voltage Reference Buffer Optimization Reference Design for High Performance DAQ Systems

TIDA-01055

Design files

Overview

The TIDA-01055 reference design for high performance DAQ Systems optimizes the ADC reference buffer to improve SNR performance and reduce power consumption with the TI OPA837 high-speed op amp. This device is used in a composite buffer configuration and provides a 22% power improvement over traditional op amps. Voltage reference sources with an integrated buffer often lack the drive strength required to achieve optimal performance in a high-channel count systems.  This reference design is capable of driving several ADCs, and achieves a system ENOB of 15.77 bits using an 18-bit, 2-MSPS SAR ADC.

Features
  • Two stage buffer design for reducing noise generated from voltage reference
  • Implements new low power reference driver with the slew rate capability to drive a 2MSPS SAR ADC
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDE2A.PDF (3126 K)

Reference design overview and verified performance test data

TIDRSM9.PDF (914 K)

Detailed schematic diagram for design layout and components

TIDRSN0.PDF (231 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSN1.PDF (872 K)

Detailed overview of design layout for component placement

TIDRSN3.ZIP (17037 K)

Files used for 3D models or 2D drawings of IC components

TIDCDU0.ZIP (1227 K)

Design file that contains information on physical board layer of design PCB

TIDRSN2.PDF (3715 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Buck converters (integrated switch)

LM460013.5 to 60V, 1A Synchronous Step-Down Voltage Converter

Data sheet: PDF | HTML
Buck converters (integrated switch)

LM53635-Q13.5-A, 36-V synchronous, 2.1-MHz, automotive step-down DC-DC converter

Data sheet: PDF | HTML
Buck converters (integrated switch)

LM557475V, 0.5A Step-Down Switching Regulator

Data sheet: PDF
Buck modules (integrated inductor)

LMZ14201SIMPLE SWITCHER® 6V to 42V, 1A Power Module in Leaded Surface Mount TO Package

Data sheet: PDF | HTML
Buck modules (integrated inductor)

LMZ14202SIMPLE SWITCHER® 6V to 42V, 2A Power Module in Leaded SMT-TO Package

Data sheet: PDF | HTML
Buck modules (integrated inductor)

LMZ14203SIMPLE SWITCHER® 6V to 42V, 3A Power Module in Leaded Surface Mount TO Package

Data sheet: PDF | HTML
Charge pumps (inductorless)

LM7705Low Noise Negative Bias Generator

Data sheet: PDF | HTML
Clock buffers

LMK00804BLow skew, 1-to-4 multiplexed differential/LVCMOS-to-LVCMOS/TTL fanout buffer

Data sheet: PDF | HTML
D-type flip-flops

SN74AUP1G80Low-Power Single Postitive-Edge-Triggered D-Type Flip-Flop

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA625High Bandwidth, High Precision, Low Noise & Distortion Amplifier SAR ADC Driver with Power Scaling

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA837Low Power, Precision, 105 MHz, Voltage Feedback Op Amp

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74AHC1G04Single 2-V to 5.5-V inverter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A3001-EPEnhanced product, negative VIN, 200-mA, ultra-low noise, high PSRR, LDO regular

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS7A471-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Oscillators

LMK61E2156.250-MHz, ±50 ppm, ultra-low jitter, integrated EEPROM, fully programmable oscillator

Data sheet: PDF | HTML
Precision ADCs (<=10MSPS)

ADS911018-bit, 2-MSPS, one-channel SAR ADC with enhanced serial peripheral interface (SPI)

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA378Low-noise, 900-kHz, RRIO, precision operational amplifier, zero-drift series

Data sheet: PDF
Precision op amps (Vos<1mV)

OPA827Low-noise, high-precision, JFET-input operational amplifier

Data sheet: PDF | HTML
Series voltage references

REF50404.096-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference

Data sheet: PDF | HTML
Series voltage references

REF60414.096-V, 5-ppm/°C high-precision voltage reference with integrated buffer & enable pin

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide ADC Voltage Reference Buffer Optimization Ref Design for High-Performance DAQs (Rev. A) Jan. 29, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00732 18-bit, 2-Msps Isolated Data Acquisition Reference Design to Achieve Maximum SNR and Sampling Rate TIDA-01035 20-bit Isolated Data Acquisition Reference Design Optimizing Jitter for Max SNR and Sample Rate TIDA-01037 20-bit, 1-MSPS Isolator Optimized Data Acquisition Reference Design Maximizing SNR and Sample Rate TIDA-01050 Optimized Analog Front End DAQ System Reference Design for 18 bit SAR Data Converters TIDA-01051 Reference Design Optimizing FPGA Utilization and Data Throughput for Automatic Test Equipment TIDA-01052 ADC Driver Reference Design Improving Full Scale THD Using Negative Supply TIDA-01053 ADC Driver Reference Design Optimizing THD, Noise, and SNR for High Dynamic Range Instrumentation TIDA-01054 Multi-Rail Power Reference Design for Eliminating EMI Effects in High Performance DAQ Systems TIDA-01056 20-bit 1MSPS DAQ Reference Design Optimizing Power Supply Efficiency While Minimizing EMI TIDA-01057 Reference Design Maximizing Signal Dynamic Range for True 10 Vpp Differential Input to 20 bit ADC

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos