100W Dimmable DC-DC LED Driver with Daylight Harvesting and Wireless Connectivity Reference Design
TIDA-01095
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The TIDA-01095 TI design is a tested DC-DC LED driver subsystem for high power, high efficiency dimmable LED luminaires. It is built-on a wireless SoC platform which can enable intensity adjustment through analog, PWM dimming and control using any BLE smart device or ZiBee. High Bay and Low bay LED lighting luminaires are replacing the fluorescent and HID lights as they cut energy consumption in half and nearly eliminate maintenance costs. Daylight harvesting using the dimming feature combined with ambient light sensor, can provide up-to additional 50% energy savings depending on the application. TI design TIDA-01095 provides high efficiency DC-DC conversion, allows dimming, daylight harvesting and enables wireless connected lighting control.

Features
  • 100W synchronous buck LED driver with average of 97.3% efficiency over 100% to 50% brightness with analog dimming
  • 1:500 contrast ratio with analog dimming and 1:5000 with PWM dimming
  • Ambient light sensor OPT3001 based light measurement enabling daylight harvesting and constant lumen implementations in software
  • Overcurrent and over temperature protection for driver and LED module
  • CC2650 platform enables connected lighting with Bluetooth Smart or ZigBee

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC2650  SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules
CSD18537NQ5A  60V, N ch NexFET MOSFET™, single SON5x6, 13mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
CSD18563Q5A  60V, N ch NexFET MOSFET™, single SON5x6, 6.8mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LMT84  1.5V-Capable, 10 uA Analog Output Temperature Sensor in SC70 and TO-92  Temperature sensors  Sample & Buy View Design Kits & Evaluation Modules
OPA376  Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
OPT3001  Digital ambient light sensor (ALS) with high-precision human-eye response  Specialty sensors  Sample & Buy View Design Kits & Evaluation Modules
TPS92641  Synchronous buck controllers for precision dimming LED Drive with shunt-FET driver  LED drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CC2650 Download Download
Download Download
Download Download
CSD18537NQ5A VSONP (DQJ)| 8 Download
CSD18563Q5A VSONP (DQJ)| 8 Download
LMT84 Download
Download
Download Download
OPA376 Download Download
Download Download
Download Download
OPT3001 Download Download
TPS92641 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles