Automotive 2-MP camera module reference design with MIPI CSI-2 video interface, FPD-Link III and POC
TIDA-01130
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-01130 reference design demonstrates a very small solution size for 2-MP automotive cameras with the capability of much faster forward channel data rate speeds by using MIPI CSI-2 interface and TI's 4Gbps FPD-Link III serializer. The higher throughput capability of this camera enables CMS and Rear Camera applications to use higher resolution and faster frame rate imagers which are critical when replacing mirrors. In addition, the camera includes one single Fakra connector for Power Over Coax (POC). Using POC, the camera can be powered from a central ECU, and over the same coax cable, the camera can transmit video data to the central processor and be initialized over I2C backchannel from the processor.

Features
  • High speed forward channel video data supported using MIPI CSI-2 interface and 4Gbps serializer
  • Size optimized design fits on single PCB 20x20mm
  • Power supply optimized for small size using fixed voltage converters
  • Single Rosenberger Fakra coax connector for digital video, power, control and diagnostics
  • Diagnostic and built in self test (BIST) for ASIL B applications

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Buy from Texas Instruments or Third Party Status

OV2775:
OV2775 Sensor Module



ACTIVE

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DS90UB953-Q1  2 MP MIPIĀ® CSI-2 FPD-Link III serializer for 2MP/60fps cameras & radar  FPD-Link SerDes  Sample & Buy View Design Kits & Evaluation Modules
TLV702-Q1  Automotive 300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS62172-Q1  3-17V 0.5A Automotive Step-Down Converter in 2x2 QFN  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DS90UB953-Q1 Download
TLV702-Q1 Download Download
-
Download
TPS62172-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 4944 24 Jul 2018
Design files (6)
Title Type Size (KB) Date
ZIP 644 01 Nov 2017
ZIP 511 01 Nov 2017
PDF 1096 01 Nov 2017
PDF 104 01 Nov 2017
PDF 87 01 Nov 2017
PDF 331 01 Nov 2017
Related Tools & Software

Reference Designs (1)


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles