1-GHz Signal Bandwidth RF Sampling Receiver Reference Design
TIDA-01161
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The RF sampling architecture offers an alternative to the traditional super-heterodyne architecture. An RF sampling analog-to-digital converter (ADC) operates at a high sampling rate and converts signals directly from radio frequencies (RF) to digital. Because of the high sampling rate, the RF sampling architecture supports very wide signal bandwidths. Higher signal bandwidths increase the capacity of the system allowing for faster data transmission or greater user access.

The reference design features the ADC32RF45 which is a dual channel,14-bit resolution ADC sampling up to 3-GSPS. The maximum signal bandwidth is set by the ADC sampling rate divided by two. With this reference design the signal bandwidth capability exceeds 1-GHz. The maximum input frequency is set by the input bandwidth of the input buffers of the ADC and the input transformers. This reference design allows direct capture of RF signals up to 4-GHz which is suitable for all of the key telecommunication bands and S-band RADAR applications. The design includes an optimized clocking solution for maintaining the JESD204B serialized data interface and achieving the highest signal-to-noise ratio (SNR) performance.

Features
  • 3-GSPS RF sampling ADC solution
  • 1 -GHz and larger signal bandwidth capability
  • Low noise, high dynamic range RF sampling receiver solution
  • Low-phase noise clocking solution for RF sampling ADC

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (9)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADC32RF45  Dual-Channel, 14-Bit, 3-GSPS RF-Sampling Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
LMK04828  Ultra-low jitter synthesizer & jitter cleaner  Clocks & timing  Sample & Buy View Design Kits & Evaluation Modules
LMX2582  High Performance, Wideband PLLatinum RF Synthesizer  RF & microwave  Sample & Buy View Design Kits & Evaluation Modules
TPS2400  5.5-V over voltage protection controller with 100-V input transient protection  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS62085  3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS74201  1.5-A, low-VIN (0.8-V), low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A47  1-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A7200  2-A, low-VIN (1.43-V), ultra-low-dropout voltage regulator with power good & enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TXB0104  4-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15 kV ESD Protect  Voltage level translators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMK04828 Download Download
LMX2582 Download
TPS2400 Download Download
TPS62085 Download Download
TPS74201 Download Download
Download Download
Download Download
TPS7A47 Download Download
TPS7A7200 Download
Download Download
TXB0104 (GXU) | 12 Download -
Download
Download -
Download -
Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (1)
Title Type Size (KB) Date
PDF 7339 06 Dec 2016
User guides (2)
Title Type Size (KB) Date
PDF 10849 31 Jan 2020
PDF 655 18 Apr 2016
Design files (3)
Title Type Size (KB) Date
ZIP 7043 18 May 2016
PDF 230 18 May 2016
PDF 662 18 May 2016
Related Tools & Software

Software development (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles