24W Boost and Boost-to-Battery Reference Design for Automotive LED Lighting
TIDA-01234
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

TIDA-01234 is a 24W, high-efficiency (94%), low cost, Asynchronous boost design for automotive LED application based on LM3481-Q1.
This design applies to automotive high brightness lighting such as headlights and taillights and also interior LED lighting systems. It is designed to operate with an input range from 6Vin to 18Vin and can drive multiple strings of 6 to 7 LEDS (16V to 24V) in series at 1A constant current. The design support analog LED brightness control and output open protection. In Boost-to-Battery configuration, input voltage can either be higher, lower or equal to required LED strings voltage.

Features
  • 24W Automotive LED Driver Solution
  • 94% System efficiency @full load at 12Vin for Boost; 88.9% System efficiency @full load at 12Vin for Boost to Battery
  • Open Circuit Protection
  • Switching Frequency:  350kHz

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-01234.1
(Output Voltage 1)
Vin (Min) (V)6
Vin (Max) (V)18
Vout (Nom) (V)24
Iout (Max) (A)1
Output Power (W)24
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
INA213-Q1  AEC-Q100, 26V, bi-directional, high-precision current sense amplifier  Current sense amplifiers  Sample & Buy View Design Kits & Evaluation Modules
LM3481-Q1  48V Wide Vin High-Efficiency Controller for Boost, SEPIC and Flyback DC-DC Converters  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
INA213-Q1 Download Download
LM3481-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3388 18 Aug 2017
Design files (5)
Title Type Size (KB) Date
ZIP 1151 18 Aug 2016
ZIP 39760 18 Aug 2016
PDF 126 18 Aug 2016
PDF 212 18 Aug 2016
PDF 394 18 Aug 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles