TIDA-01350

High Speed, Linear Transimpedance Reference Design

TIDA-01350

Design files

Overview

The high-speed, linear transimpedance amplifier reference design is a high-speed, linear, two-stage transimpedance amplifier (TIA) application which uses the LMH5401 fully differential amplifier (FDA). Included in the reference design is a photo diode with integrated fiber pigtail. The provided photo diode allows for ease of testing as it represents a nearly ideal current source.

Features
  • Bandwidth > 500 MHz
  • Convert current to voltage
  • Photo diode included
  • Two stages for increased gain
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD08.PDF (2126 K)

Reference design overview and verified performance test data

TIDRUQ2.PDF (163 K)

Detailed schematic diagram for design layout and components

TIDRUQ3.PDF (76 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUQ4.PDF (209 K)

Detailed overview of design layout for component placement

TIDRUQ6.ZIP (582 K)

Files used for 3D models or 2D drawings of IC components

TIDCEA4.ZIP (1749 K)

Design file that contains information on physical board layer of design PCB

TIDRUQ5.PDF (487 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Fully differential amplifiers

LMH54018-GHz Ultra wideband fully differential amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide High-Speed, Linear Transimpedance Amplifier Reference Design Jul. 07, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos