TIDA-01364
Smart Backlight Control by White LED Driver, Ambient Light, and Proximity Sensor Reference Design
TIDA-01364
Overview
This reference design conserves power and extends LCD backlight life by dynamically adjusting the LCD backlight brightness relative to the environment's ambient light levels. A capacitive proximity sensor saves power and increases LCD backlight life by waking up the system from sleep or standby mode when a person approaches.
Features
- Demonstrates EMI-resistant proximity detection using copper PCB material
- Human eye spectral response matching with strong infrared (IR) rejection (<1%)
- Dynamically adjusts backlight brightness on logarithmic scale based on how the human eye perceives brightness
- Even LED illumination controlled through white-LED driver PWM without calibration
- Integrated backlight UV filter enables good performance in outdoor applications
Industrial
- Air Circuit Breaker (ACB)
- Aircraft cockpit display
- Analytical lab instrumentation
- Automotive test
- Baby warmers & incubators
- Broadcast reference monitor
- CPAP machine
- Cellular module asset tracking
- Clinical digital thermometer
- Dental chairs
- Digital multimeter (DMM) - benchtop
- Digital multimeter (DMM) - handheld
- Digital stethoscope
- E-bike HMI
- Electric shaver
- Electric water heaters & heating systems
- Electronic thermometer
- Field Powered Monitor
- Fire alarm control panel (FACP)
- Gas water heaters & heating systems
- Hair groomers
- Heat pump water heaters & heating systems
- Hydraulic valve
- Industrial robot wired teach pendant
- Interconnect/distribution box
- L2 Commercial Chargers
- L2 Residential Chargers
- LED signage controller
- Laser distance meter
- MRI subsystem module
- Mains Powered Monitor
- Marine equipment
- Massage chairs
- Motorized electronic wheel chair
- Mountable panel
- Near infrared (NIR) spectrometer - benchtop
- Off-highway vehicles HMI & display systems
- Off-highway vehicles sensor systems
- Operation tables
- Ophthalmoscope
- Oscilloscope (DSO) - benchtop
- Otoscope
- Parallel Interface LCD
- Pneumatic valve
- Portable field instrumentation
- Power distribution unit (PDU)
- Power quality analyzer
- Power source/load switching
- Production switchers & mixers for broadcast
- Programmable DC power supply
- Rail sensing & monitoring systems
- Refrigerant leak detector
- Semiconductor manufacturing
- Sensor modules/tags for asset tracking
- Signal generator
- Single phase online UPS
- Smart HMI
- Smart thermostat
- Solar charge controller
- Source measurement unit (SMU)
- System controller
- Telecom monitor unit
- Touchscreen monitor
- Treadmill
- Unit controller
- Wearable fitness & activity monitor
- Weigh scale
- Wired portable
- Wireless portable
- x86-based
Personal electronics
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
OPT3001 — Digital ambient light sensor (ALS) with high-precision human-eye response
Data sheetTPS61165 — High brightness white LED driver in 2mm x 2mm QFN Package
Data sheetTPD2E2U06 — Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode with 5.5-A 8/20-uS surge rating for USB 2.0
Data sheetHDC1010 — ±2% low-power digital humidity and temperature sensor in WCSP
Data sheetTLV713P — 150-mA, capacitor-free low-dropout voltage regulator with active output discharge & enable
Data sheetMSP430FR5969 — 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer
Data sheetFDC2212 — 2-Ch, 28-bit, capacitance to digital converter
Data sheetStart development
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | Design guide | Smart Backlight Control by White LED Driver, Ambient Light, and Proximity Sensor | Nov. 22, 2016 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.