TIDA-01381

Automotive Multiple Channel Temperature Sensing for LED Headlight Reference Design

TIDA-01381

Design files

Overview

This reference design details how to drive a string of matrix LED headlights, measure the temperature of the LEDs and implement support for thermal foldback which reduces the current in the LEDs as the LED temperature rises to prevent damage to the LEDs. The design uses temperature sensing instead of negative temperature coefficient (NTC) thermistors in order to reduce the number of components, number of physical wires and reduce the number of pins used on the microcontroller. TIDA-01381 should be interfaced with a microcontroller to do the thermal foldback current derating of the LEDs. The input stage of the design includes electromagnetic interference (EMI) and electromagnetic compatibility (EMC) filters and can be directly supplied by a car battery.

Features
  • Multiple-channel temperature sensing
  • Efficiency-optimized design
  • Operation through cold crank
  • Load-dump tolerant
  • Reverse battery protection
  • Thermal foldback
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCL2A.PDF (751 K)

Reference design overview and verified performance test data

TIDRPY9.PDF (348 K)

Detailed schematic diagram for design layout and components

TIDRPZ0.PDF (71 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPZ1.PDF (226 K)

Detailed overview of design layout for component placement

TIDRPZ3.ZIP (768 K)

Files used for 3D models or 2D drawings of IC components

TIDCD74.ZIP (507 K)

Design file that contains information on physical board layer of design PCB

TIDRPZ2.PDF (1129 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TPS92691-Q1Automotive multi-topology LED driver with rail-to-rail current sense amplifier

Data sheet: PDF | HTML
Digital temperature sensors

TMP423-Q1AEC-Q100 Automotive 3Ch Remote Temperature Sensor

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Multiple-Channel Temp Sensing for Automotive LED Headlights Reference Design (Rev. A) Mar. 03, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos