3V to 15.2V Input, 2A, –1.8V Inverting Power Module Reference Design for up to 125°C
TIDA-01405
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-01405 design demonstrates an inverting power module (voltage inverter) to generate a –1.8V rail at up to 2A of current from a 3V to 15.2V input voltage. Such a negative voltage is required for many communications equipment systems as well as industrial equipment, such as test and measurement. Using the TPS82130 power module enables a very simple negative voltage inverter (inverting buck-boost) design to create a 1.8V negative output voltage at high 2A currents.

Features
  • Simple Power Module Design
  • Total Solution Size Less Than 50mm2
  • High Output Current of 2A (VIN ≥ 5V)
  • Wide Input Voltage Range of 3V to 15.2V
  • Low Noise (Less Than 10mV Output Ripple)
  • 125°C Rated Solution

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-01405.1
(Output Voltage 1)
Vin (Min) (V)3
Vin (Max) (V)15.2
Vout (Nom) (V)-1.8
Iout (Max) (A)2
Output Power (W)3.6
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck Boost- Inverting

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS82130  17-V input 3-A step-down converter module with integrated inductor  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS82130 uSiP (SIL)| 8 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (2)
Title Type Size (KB) Date
PDF 596 16 Jun 2021
PDF 2048 04 Apr 2017
Design files (5)
Title Type Size (KB) Date
ZIP 251 31 Mar 2017
PDF 434 31 Mar 2017
PDF 103 31 Mar 2017
PDF 66 31 Mar 2017
PDF 189 31 Mar 2017

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles