TIDA-01406

Energy Efficient and Isolated CANopen Interface Reference Design

TIDA-01406

Design files

Overview

CAN and CANopen are legacy fieldbus protocols used in many applications in factory automation. Whenever high voltage could damage the end equipment there is need for isolation. Today’s smart factories utilize several energy efficient automation nodes. This reference design, which incorporates the ISO1050 and SN6501 devices, is built as a BeagleBone Black CAPE. The design can then  be easily tested on the BeagleBone Black development board using the existing Linux software infrastructure.

Features
  • Isolated CAN transceiver reference design with ISO1050
  • Energy efficient with transformer driver SN6501
  • 2.5kV isolation with DUB package (used by this TI reference design) and 5kV isolation with DW package
  • BeagleBone Black CAPE form factor
  • CAN bus address, CAN bus speed rotary switches and CAN status LEDs
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCW3A.PDF (935 K)

Reference design overview and verified performance test data

TIDRQC4.PDF (402 K)

Detailed schematic diagram for design layout and components

TIDRQC5.PDF (70 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQC6.PDF (332 K)

Detailed overview of design layout for component placement

TIDRQC8.ZIP (170 K)

Files used for 3D models or 2D drawings of IC components

TIDCDA3.ZIP (315 K)

Design file that contains information on physical board layer of design PCB

TIDRQC7.PDF (1541 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

ESD & surge protection ICs

TPD2E007Dual 15-pF, ±13-V, ±8-kV ESD protection diode for AC Signal Data Interfaces

Data sheet: PDF | HTML
I2C general-purpose I/Os (GPIOs)

TCA9534A8-bit 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, & config registers

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC3G063-ch, 1.65-V to 5.5-V inverters with open-drain outputs

Data sheet: PDF
Isolated CAN transceivers

ISO1050Isolated 5-V CAN transceiver

Data sheet: PDF | HTML
Transformer drivers

SN6501Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Energy Efficient and Isolated CANopen Interface for PLC Modules Reference Design (Rev. A) Jul. 19, 2017
技术文章 Industrial Communications: CAN you do IEC 61131-3 PLC programming with BeagleBone? Apr. 21, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos