200W 92% Efficient Low THD 10% Dimmable AC/DC LED Driver Reference Design With Adjustable Output

(ACTIVE) TIDA-01464

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This reference design is a 200-W, dimmable, low THD AC/DC LED power supply with a tunable output voltage from 100 to 200 V. It is designed for use in outdoor lighting applications such as street lighting, road lighting, and so on. This design uses a CCM PFC as front end to achieve low  THD and high power factor and proposes two-switch flyback architecture as second stage which helps to meet the cost, efficiency , and design simplicity aspects of LED power supply with adjustable output voltage.

Features
  • Supports universal input AC range of 85- to 305-V and very low standby power of <350 mW at 230V
  • High efficiency close to 90% at 120-V AC and close to 92% at 230-V, 265-V AC for 196-W load with no external cooling required
  • Power factor > 0.98 and THD < 5% at 120-V, 230-V and 265-V AC for 196-W load
  • <10% dimming capability over 0- to 10-V analog dimming range
  • Adjustable DC output operation from 100 to 200 V enabling to support different LED loads without much effect on performance
  • Meets current THD regulations as per IEC 61000- 3-2, class C for ≥ 22% of 196 V and ≥ 36% of 102-V LED load

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-01464.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)305
Vout (Nom) (V)200
Iout (Max) (A)1
Output Power (W)200
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyBoost- PFC
Flyback- DCM

TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
INA180  26-V, low-/high-side, voltage output current sense amplifier  Current sense amplifiers  Sample & Buy View Design Kits & Evaluation Modules
LM358-N  Low Power Dual Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
LM4040  Precision micropower shunt voltage reference  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
LM8364  Active Low Voltage Monitor with Low Quiescent Current and 2.5% Threshold Accuracy   Power management  Sample & Buy Not Available
UCC28180  8-Pin Continuous Conduction Mode (CCM) PFC Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28740  Constant-Voltage, Constant-Current Flyback Controller Using Opto-Coupler Feedback  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28910  700V Flyback Switcher with Constant-Voltage Constant-Current and Primary-side Control  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
INA180 Download -
Download
LM358-N Download Download
Download
Download Download
LM4040 Download
Download
Download
LM8364 Download Download
UCC28180 Download
UCC28740 Download Download
UCC28910 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 2891 22 Nov 2017
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 2694 22 Nov 2017
ZIP 1497 22 Nov 2017
PDF 1364 22 Nov 2017
PDF 296 22 Nov 2017
PDF 67 22 Nov 2017
PDF 460 22 Nov 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs