Ultrasonic Flow Transmitter Reference Design
TIDA-01486
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design features an ultrasonic flow transmitter that is able to measure water flow in the large pipes used in the process industry. The reference design can drive four different Piezo transducers with up to 2 MHz ±12-V pulses and amplify the ultrasonic signal received from these up to 50 dB.

The reference design leverages the MSP430FR6047 microcontroller (MCU) which offers an integrated Ultrasonic Sensing Solution (USS) module with highspeed ADC-based signal acquisition followed by an optimized digital-signal processing using the integrated Low-Energy Accelerator (LEA) module to deliver a high-accuracy metering solution with ultra-low power.

Features
  • Able to drive 4 piezo transducers (2 MHz, up to ±12 V)
  • up to 50-dB gain
  • High-speed ADC-based signal acquisition
  • High accuracy:  50ps ZFD

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
MSP430FR6047  Ultrasonic Sensing MCU with 256KB FRAM, 8KB RAM, LCD for water metering applications  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G08  Single 2-Input Positive-AND Gate  Gate  Sample & Buy View Design Kits & Evaluation Modules
THS3095  Single- High-Voltage, Low Distortion, Current-Feedback Operational Amplifier with Power-down  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TS5A3357  5-V, 3:1, 1-channel analog multiplexer  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
MSP430FR6047 Download -
SN74LVC1G08 Download Download
Download Download
Download
Download Download
Download -
Download Download
Download Download
THS3095 Download Download
Download -
TS5A3357 Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 4760 16 May 2018
Design files (6)
Title Type Size (KB) Date
ZIP 575 16 May 2018
ZIP 868 16 May 2018
PDF 1166 16 May 2018
PDF 213 16 May 2018
PDF 56 16 May 2018
PDF 335 16 May 2018
Related Tools & Software

Hardware development (1)

Name Part Number Tool Type
MSP430FR6047 Ultrasonic Sensing Evaluation Module  EVM430-FR6047  Evaluation boards 

Software development (1)

Name Part Number Software Type
MSP430 MCUs Ultrasonic Sensing Design Center  MSP-ULTRASONIC-DESIGN-CENTER  Drivers & libraries 

Models (1)

Title Category Type Size (KB) Date Views
TIDA-01486 Simulation TINA-TI Reference Design ZIP 130 KB 16 Jul 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles