20W, 100-425VDC, 85% Efficient, Multi-Output, Auxiliary Power Supply Reference Design
TIDA-01503
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This 20-W multiple output, auxiliary power reference design supports AC/DC industrial power supplies with a wide input voltage range (100-425 VDC). The design achieves a peak efficiency of 85% by using discontinuous conduction mode (DCM) valley-switching of TI’s UCC28704 flyback controller with primary side regulation. The compact design uses a minimum number of components to help protect the system, including output overcurrent and output short circuit. The hardware is tested to meet Conducted Emission norm EN55022 Class A using an external EMI filter.

Features
  • Peak power conversion efficiency of >85% at 400VDC full load
  • Designed for wide operating input voltage range from 100- to 425-V DC
  • Delivers full power of 20 W over the entire operating voltage range
  • Configurable outputs: 15V (primary referred), 5V & 15V (isolated)
  • Low stand-by power of <100mW
  • Compact form-factor to achieve high power density solutions: 40mm × 40mm

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28704  High-Efficiency Off-Line CV and CC Flyback Controller with Primary-Side Regulation (PSR)  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28704 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 1165 29 Jan 2018
Design files (6)
Title Type Size (KB) Date
PDF 244 30 Jan 2018
PDF 123 30 Jan 2018
ZIP 545 30 Jan 2018
ZIP 2710 30 Jan 2018
PDF 58 30 Jan 2018
PDF 92 30 Jan 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles